Page top

CJ1W-OC / OA / OD

CJ-series Output Units

CJ1W-OC / OA / OD

A Wide Range of Basic Output Units for High Speed Output and Different Applications. This unit is available for CJ/NJ controller.

• High-speed output models are available, meeting versatile applications.

ON Response Time: 15μs, OFF Response Time: 80μs

• Output Units are available with any of three output types: relay contact outputs, triac outputs, or transistor outputs.

• For transistor outputs, select from sinking outputs or sourcing outputs.

• Output Units with load short-circuit protection are also available. *1

• Select the best interface for each application: Fujitsu connectors or MIL connectors. *2

• A wide variety of Connector-Terminal Block Conversion Units are available to allow you to easily wire external output devices.

*1. The following Units have load short-circuit protection: CJ1W-OC202, CJ1W-OD204, CJ1W-OD212, and CJ1W-OD232.

*2. Available for models with 32 outputs or 64 outputs