Page top

CJ1W-OC / OA / OD

CJ-series Output Units

CJ1W-OC / OA / OD

A Wide Range of Basic Output Units for High Speed Output and Different Applications. This unit is available for CJ/NJ controller.

CJ1W-OC201 Contact Output Unit (Independent Relays, 8 Points)

Name 8-point Contact Output Unit with Terminal Block (Independent Relays)
Model CJ1W-OC201
Max. Switching Capacity 2 A 250 VAC (cosφ = 1), 2 A 250 VAC (cosφ = 0.4), 2 A 24 VDC (16 A/Unit)
Min. Switching Capacity 1 mA 5 VDC
Relays NY-24W-K-IE (Fujitsu Takamizawa Components, Ltd.), Cannot be replaced.
Service Life of Relay Electrical: 150,000 operations (24 VDC, resistive load)/100,000 operations (240 VAC, cosφ
= 0.4, inductive load)
Mechanical: 20,000,000 operations
Service life will vary depending on the connected load.
ON Response Time 15 ms max.
OFF Response Time 15 ms max.
Number of Circuits 8 independent contacts
Insulation Resistance 20 MΩ between external terminals and the GR terminal (500 VDC)
Dielectric Strength 2,000 VAC between the external terminals and the GR terminal for 1 minute at a leakage
current of 10 mA max.
Internal Current
Consumption
90 mA 5 VDC max.
48 mA 24 VDC max. (6 mA × No. of ON points)
Weight 140 g max.
Circuit Configuration
2055_sp_1_1
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.
External connection and
terminal-device variable
diagram
2055_sp_1_2
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.
The input power supply polarity can be connected in either direction.

* Terminal numbers A0 to A8 and B0 to B8 are used in the external connection and terminal-device variable diagrams.
   They are not printed on the Units.
Note: Although 16 I/O bits (1 word) are allocated, only 8 of these can be used for external I/O.

CJ1W-OC211 Contact Output Unit (16 Points)

Name 16-point Contact Output Unit with Terminal Block
Model CJ1W-OC211
Max. Switching Capacity 2 A 250 VAC (cosφ = 1), 2 A 250 VAC (cosφ = 0.4), 2 A 24 VDC (8 A/Unit)
Min. Switching Capacity 1 mA 5 VDC
Relays NY-24W-K-IE (Fujitsu Takamizawa Components, Ltd.), Cannot be replaced.
Service Life of Relay Electrical: 150,000 operations (24 VDC, resistive load)/ 100,000 operations (250 VAC,
cosφ = 0.4, inductive load)
Mechanical: 20,000,000 operations
Service life will vary depending on the connected load.
ON Response Time 15 ms max.
OFF Response Time 15 ms max.
Number of Circuits 16 points/common, 1 circuit
Insulation Resistance 20 MΩ between external terminals and the GR terminal (500 VDC)
Dielectric Strength 2,000 VAC between the external terminals and the GR terminal for 1 minute at a leakage
current of 10 mA max.
Internal Current
Consumption
110 mA 5 VDC max.
96 mA 24 VDC max. (6 mA × No. of ON points)
Weight 170 g max.
Circuit Configuration
2055_sp_2_1
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.
External connection and
terminal-device variable
diagram
2055_sp_2_2
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.

* Terminal numbers A0 to A8 and B0 to B8 are used in the external connection and terminal-device variable diagrams.
   They are not printed on the Units.

CJ1W-OA201 Triac Output Unit (8 Points)

Name 8-point Triac Output Unit with Terminal Block
Model CJ1W-OA201
Max. Switching Capacity 0.6 A 250 VAC, 50/60 Hz (2.4 A/Unit)
Max. Inrush Current 15 A (pulse width: 10 ms max.)
Min. Switching Capacity 50 mA 75 VAC
Leakage Current 1.5 mA (200 VAC) max.
Residual Voltage 1.6 VAC max.
ON Response Time 1 ms max.
OFF Response Time 1/2 of load frequency + 1 ms or less.
Number of Circuits 8 (8 points/common, 1 circuit)
Surge Protector C.R Absorber + Surge Absorber
Fuses 5 A (1/common, 1 used)
The fuse cannot be replaced by the user.
Insulation Resistance 20 MΩ between the external terminals and the GR terminal (500 VDC)
Dielectric Strength 2,000 VAC between the external terminals and the GR terminal for 1 minute at a
leakage current of 10 mA max.
Internal Current Consumption 220 mA max.
Weight 150 g max.
Circuit Configuration
2055_sp_3_1
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.
External connection and
terminal-device variable
diagram
2055_sp_3_2
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.

* Terminal numbers A0 to A8 and B0 to B8 are used in the external connection and terminal-device variable diagrams.
   They are not printed on the Units.
Note: Although 16 I/O bits (1 word) are allocated, only 8 of these can be used for external I/O.

CJ1W-OD201 Transistor Output Unit (8 Points)

Name 8-point Transistor Output Unit with Terminal Block (Sinking Outputs)
Model CJ1W-OD201
Rated Voltage 12 to 24 VDC
Operating Load Voltage Range 10.2 to 26.4 VDC
Maximum Load Current 2.0 A/point, 8.0 A/Unit
Maximum Inrush Current 10 A/point, 10 ms max.
Leakage Current 0.1 mA max.
Residual Voltage 1.5 V max.
ON Response Time 0.5 ms max.
OFF Response Time 1.0 ms max.
Insulation Resistance 20 MΩ between the external terminals and the GR terminal (100 VDC)
Dielectric Strength 1,000 VAC between the external terminals and the GR terminal for 1 minute at a
leakage current of 10 mA max.
Number of Circuits 8 (4 points/common, 2 circuits)
Internal Current Consumption 90 mA max.
Fuse 6.3 A (1/common, 2 used)
The fuse cannot be replaced by the user.
External Power Supply 10.2 to 26.4 VDC, 10 mA min.
Weight 110 g max.
Circuit Configuration
2055_sp_4_1
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.
External connection and
terminal-device variable
diagram
2055_sp_4_2
When wiring, pay careful attention to the polarity of the external power supply. The
load may operate incorrectly if the polarity is reversed.
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.

* Terminal numbers A0 to A8 and B0 to B8 are used in the external connection and terminal-device variable diagrams.
    They are not printed on the Units.
Note: Although 16 I/O bits (1 word) are allocated, only 8 of these can be used for external I/O.

CJ1W-OD203 Transistor Output Unit (8 Points)

Name 8-point Transistor Output Unit with Terminal Block (Sinking Outputs)
Model CJ1W-OD203
Rated Voltage 12 to 24 VDC
Operating Load Voltage Range 10.2 to 26.4 VDC
Maximum Load Current 0.5 A/point, 4.0 A/Unit
Maximum Inrush Current 4.0 A/point, 10 ms max.
Leakage Current 0.1 mA max.
Residual Voltage 1.5 V max.
ON Response Time 0.1 ms max.
OFF Response Time 0.8 ms max.
Insulation Resistance 20 MΩ between the external terminals and the GR terminal (100 VDC)
Dielectric Strength 1,000 VAC between the external terminals and the GR terminal for 1 minute at a
leakage current of 10 mA max.
Number of Circuits 8 (8 points/common, 1 circuit)
Internal Current Consumption 100 mA max.
Fuse None
External Power Supply 10.2 to 26.4 VDC, 20 mA min.
Weight 110 g max.
Circuit Configuration
2055_sp_5_1
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.
External connection and
terminal-device variable
diagram
2055_sp_5_2
When wiring, pay careful attention to the polarity of the external power supply. The
load may operate incorrectly if the polarity is reversed.
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.

* Terminal numbers A0 to A8 and B0 to B8 are used in the external connection and terminal-device variable diagrams.
   They are not printed on the Units.
Note: Although 16 I/O bits (1 word) are allocated, only 8 of these can be used for external I/O.

CJ1W-OD211 Transistor Output Unit (16 Points)

Name 16-point Transistor Output Unit with Terminal Block (Sinking Outputs)
Model CJ1W-OD211
Rated Voltage 12 to 24 VDC
Operating Load Voltage Range 10.2 to 26.4 VDC
Maximum Load Current 0.5 A/point, 5.0 A/Unit
Maximum Inrush Current 4.0 A/point, 10 ms max.
Leakage Current 0.1 mA max.
Residual Voltage 1.5 V max.
ON Response Time 0.1 ms max.
OFF Response Time 0.8 ms max.
Insulation Resistance 20 MΩ between the external terminals and the GR terminal (100 VDC)
Dielectric Strength 1,000 VAC between the external terminals and the GR terminal for 1 minute at a
leakage current of 10 mA max.
Number of Circuits 16 (16 points/common, 1 circuit)
Internal Current Consumption 5 VDC 100 mA max.
Fuse None
External Power Supply 10.2 to 26.4 VDC, 20 mA min.
Weight 110 g max.
Circuit Configuration
2055_sp_6_1
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.
External connection and
terminal-device variable
diagram
2055_sp_6_2
When wiring, pay careful attention to the polarity of the external power supply. The
load may operate incorrectly if the polarity is reversed.
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.

* Terminal numbers A0 to A8 and B0 to B8 are used in the external connection and terminal-device variable diagrams.
    They are not printed on the Units.

CJ1W-OD213 Transistor Output Unit (16 Points)

Name 16-point Transistor Output Unit with Terminal Block (Sinking Outputs)
Model CJ1W-OD213
Rated Voltage 24 VDC
Operating Load Voltage Range 20.4 to 26.4 VDC
Maximum Load Current 0.5 A/point, 5.0 A/Unit
Maximum Inrush Current 4.0 A/point, 10 ms max.
Leakage Current 0.1 mA max.
Residual Voltage 1.5 V max.
ON Response Time 15 μs max.
OFF Response Time 80 μs max.
Insulation Resistance 20 MΩ between the external terminals and the GR terminal (100 VDC)
Dielectric Strength 1,000 VAC between the external terminals and the GR terminal for 1 minute at a
leakage current of 10 mA max.
Number of Circuits 16 (16 points/common, 1 circuit)
Internal Current Consumption 5 VDC 150 mA max.
Fuse None
External Power Supply 20.4 to 26.4 VDC, 55 mA min.
Weight 110 g max.
Circuit Configuration
2055_sp_7_1
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.
External connection and
terminal-device variable
diagram
2055_sp_7_2
When wiring, pay careful attention to the polarity of the external power supply. The
load may operate incorrectly if the polarity is reversed.
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.

* Terminal numbers A0 to A8 and B0 to B8 are used in the external connection and terminal-device variable diagrams.
   They are not printed on the Units.

CJ1W-OD231 Transistor Output Unit (32 Points)

Name 32-point Transistor Output Unit with Fujitsu Connector (Sinking Outputs)
Model CJ1W-OD231
Rated Voltage 12 to 24 VDC
Operating Load Voltage Range 10.2 to 26.4 VDC
Maximum Load Current 0.5 A/point, 2.0 A/common, 4.0 A/Unit
Maximum Inrush Current 4.0 A/point, 10 ms max.
Leakage Current 0.1 mA max.
Residual Voltage 1.5 V max.
ON Response Time 0.1 ms max.
OFF Response Time 0.8 ms max.
Insulation Resistance 20 MΩ between the external terminals and the GR terminal (100 VDC)
Dielectric Strength 1,000 VAC between the external terminals and the GR terminal for 1 minute at a
leakage current of 10 mA max.
Number of Circuits 32 (16 points/common, 2 circuits)
Internal Current Consumption 5 VDC 140 mA max.
Fuse None
External Power Supply 10.2 to 26.4 VDC, 30 mA min.
Weight 70 g max.
Accessories None
Circuit Configuration
2055_sp_8_1
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.
External connection and
terminal-device variable
diagram
2055_sp_8_2
When wiring, pay careful attention to the polarity of the external power supply. The
load may operate incorrectly if the polarity is reversed.
Be sure to wire both terminals A9 and A19 (COM0).
Be sure to wire both terminals B9 and B19 (COM1).
Be sure to wire both terminals A10 and A20 (+V).
Be sure to wire both terminals B10 and B20 (+V).
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.

CJ1W-OD233 Transistor Output Unit (32 Points)

Name 32-point Transistor Output Unit with MIL Connector (Sinking Outputs)
Model CJ1W-OD233
Rated Voltage 12 to 24 VDC
Operating Load Voltage Range 10.2 to 26.4 VDC
Maximum Load Current 0.5 A/point, 2 A/common, 4 A/Unit
Maximum Inrush Current 4.0 A/point, 10 ms max.
Leakage Current 0.1 mA max.
Residual Voltage 1.5 V max.
ON Response Time 0.1 ms max.
OFF Response Time 0.8 ms max.
Insulation Resistance 20 MΩ between the external terminals and the GR terminal (100 VDC)
Dielectric Strength 1,000 VAC between the external terminals and the GR terminal for 1 minute at a
leakage current of 10 mA max.
Number of Circuits 32 (16 points/common, 2 circuits)
Internal Current Consumption 140 mA max.
Fuse None
External Power Supply 10.2 to 26.4 VDC, 30 mA min.
Weight 70 g max.
Circuit Configuration
2055_sp_9_1
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.
External connection and
terminal-device variable
diagram
2055_sp_9_2
When wiring, pay careful attention to the polarity of the external power supply. The
load may operate incorrectly if the polarity is reversed.
Be sure to wire both terminals 23 and 24 (COM0).
Be sure to wire both terminals 3 and 4 (COM1).
Be sure to wire both terminals 21 and 22 (+V).
Be sure to wire both terminals 1 and 2 (+V).
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.

CJ1W-OD234 Transistor Output Unit (32 Points)

Name 32-point Transistor Output Unit with MIL Connector (Sinking Outputs)
Model CJ1W-OD234
Rated Voltage 24 VDC
Operating Load Voltage Range 20.4 to 26.4 VDC
Maximum Load Current 0.5 A/point, 2 A/common, 4 A/Unit
Maximum Inrush Current 4.0 A/point, 10 ms max.
Leakage Current 0.1 mA max.
Residual Voltage 1.5 V max.
ON Response Time 15 μs max.
OFF Response Time 80 μs max.
Insulation Resistance 20 MΩ between the external terminals and the GR terminal (100 VDC)
Dielectric Strength 1,000 VAC between the external terminals and the GR terminal for 1 minute at a
leakage current of 10 mA max.
Number of Circuits 32 (16 points/common, 2 circuits)
Internal Current Consumption 220 mA max.
Fuse None
External Power Supply 20.4 to 26.4 VDC, 110 mA min.
Weight 70 g max.
Circuit Configuration
2055_sp_10_1
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.
External connection and
terminal-device variable
diagram
2055_sp_10_2
When wiring, pay careful attention to the polarity of the external power supply. The
load may operate incorrectly if the polarity is reversed.
Be sure to wire both terminals 23 and 24 (COM0).
Be sure to wire both terminals 3 and 4 (COM1).
Be sure to wire both terminals 21 and 22 (+V).
Be sure to wire both terminals 1 and 2 (+V).
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.

CJ1W-OD261 Transistor Output Unit (64 Points)

Name 64-point Transistor Output Unit with Fujitsu Connectors (Sinking Outputs)
Model CJ1W-OD261
Rated Voltage 12 to 24 VDC
Operating Load
Voltage Range
10.2 to 26.4 VDC
Maximum Load
Current
0.3 A/point, 1.6 A/common, 6.4 A/Unit
Maximum Inrush
Current
3.0 A/point, 10 ms max.
Leakage Current 0.1 mA max.
Residual Voltage 1.5 V max.
ON Response
Time
0.5 ms max.
OFF Response
Time
1.0 ms max.
Insulation
Resistance
20 MΩ between the external terminals and the GR terminal (100 VDC)
Dielectric
Strength
1,000 VAC between the external terminals and the GR terminal for 1 minute at a leakage current of
10 mA max.
Number of
Circuits
64 (16 points/common, 4 circuits)
Internal Current
Consumption
5 VDC, 170 mA max.
Fuse None
External Power
Supply
10.2 to 26.4 VDC, 50 mA min.
Weight 110 g max.
Accessories None
Circuit
Configuration
2055_sp_11_1
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.
External
connection
and terminal-
device variable
diagram
CN1 CN2
2055_sp_11_2
When wiring, pay careful attention to the polarity
of the external power supply. The load may
operate incorrectly if the polarity is reversed.
Be sure to wire both terminals A9 and A19
(COM0) of CN1.
Be sure to wire both terminals B9 and B19
(COM1) of CN1.
Be sure to wire both terminals A10 and A20 (+V)
of CN1.
Be sure to wire both terminals B10 and B20 (+V)
of CN1.
The signal names of the terminals are the
device variable names.The device variable
names are the names that use "Jxx" as the
device name.
2055_sp_11_3
When wiring, pay careful attention to the polarity
of the external power supply. The load may
operate incorrectly if the polarity is reversed.
Be sure to wire both terminals A9 and A19
(COM2) of CN2.
Be sure to wire both terminals B9 and B19
(COM3) of CN2.
Be sure to wire both terminals A10 and A20 (+V)
of CN2.
Be sure to wire both terminals B10 and B20 (+V)
of CN2.
The signal names of the terminals are the
device variable names.The device variable
names are the names that use "Jxx" as the
device name.

CJ1W-OD263 Transistor Output Unit (64 Points)

Name 64-point Transistor Output Unit with MIL Connectors (Sinking Outputs)
Model CJ1W-OD263
Rated Voltage 12 to 24 VDC
Operating Load
Voltage Range
10.2 to 26.4 VDC
Maximum Load
Current
0.3 A/point, 1.6 A/common, 6.4 A/Unit
Maximum Inrush
Current
3.0 A/point, 10 ms max.
Leakage Current 0.1 mA max.
Residual Voltage 1.5 V max.
ON Response
Time
0.5 ms max.
OFF Response
Time
1.0 ms max.
Insulation
Resistance
20 MΩ between the external terminals and the GR terminal (100 VDC)
Dielectric
Strength
1,000 VAC between the external terminals and the GR terminal for 1 minute at a leakage current of
10 mA max.
Number of
Circuits
64 (16 points/common, 4 circuits)
Internal Current
Consumption
170 mA max.
Fuse None
External Power
Supply
10.2 to 26.4 VDC, 50 mA min.
Weight 110 g max.
Circuit
Configuration
2055_sp_12_1
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.
External
connection
and terminal-
device variable
diagram
CN1 CN2
2055_sp_12_2
When wiring, pay careful attention to the polarity
of the external power supply. The load may
operate incorrectly if the polarity is reversed.
Be sure to wire both terminals 23 and 24 (COM0)
of CN1.
Be sure to wire both terminals 3 and 4 (COM1) of
CN1.
Be sure to wire both terminals 21 and 22 (+V) of
CN1.
Be sure to wire both terminals 1 and 2 (+V) of
CN1.
The signal names of the terminals are the
device variable names.The device variable
names are the names that use "Jxx" as the
device name.
2055_sp_12_3
When wiring, pay careful attention to the polarity
of the external power supply. The load may
operate incorrectly if the polarity is reversed.
Be sure to wire both terminals 23 and 24
(COM2) of CN2.
Be sure to wire both terminals 3 and 4 (COM3)
of CN2.
Be sure to wire both terminals 21 and 22 (+V) of
CN2.
Be sure to wire both terminals 1 and 2 (+V) of
CN2.
The signal names of the terminals are the
device variable names.The device variable
names are the names that use "Jxx" as the
device name.

CJ1W-OD202 Transistor Output Unit (8 Points)

Name 8-point Transistor Output Unit with Terminal Block (Sourcing Outputs)
Model CJ1W-OD202
Rated Voltage 24 VDC
Operating Load Voltage
Range
20.4 to 26.4 VDC
Maximum Load Current 2 A/point, 8 A/Unit
Leakage Current 0.1 mA max.
Residual Voltage 1.5 V max.
ON Response Time 0.5 ms max.
OFF Response Time 1.0 ms max.
Load Short-circuit
Protection
Detection current: 6 A min.
Automatic restart after error clearance.
Line Disconnection
Detection
Detection current: 200 mA
Insulation Resistance 20 MΩ between the external terminals and the GR terminal (100 VDC)
Dielectric Strength 1,000 VAC between the external terminals and the GR terminal for 1 minute at a leakage
current of 10 mA max.
Number of Circuits 8 (4 points/common, 2 circuits)
Internal Current
Consumption
110 mA max.
Fuse None
External Power Supply 20.4 to 26.4 VDC, 50 mA min.
Weight 120 g max.
Circuit Configuration
2055_sp_13_1
When overcurrent or line disconnection is detected, the ERR indicator will light, and the
corresponding bit (two points per bit) in the Basic I/O Unit Information Area (A050 to
A069) will change to TRUE.
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.
External connection and
terminal-device variable
diagram
2055_sp_13_2
When wiring, pay careful attention to the polarity of the external power supply. The load
may operate incorrectly if the polarity is reversed.
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.

* Terminal numbers A0 to A8 and B0 to B8 are used in the external connection and terminal-device variable diagrams.
   They are not printed on the Units.
Note: Although 16 I/O bits (1 word) are allocated, only 8 of these can be used for external I/O.

CJ1W-OD204 Transistor Output Unit (8 Points)

Name 8-point Transistor Output Unit with Terminal Block (Sourcing Outputs)
Model CJ1W-OD204
Rated Voltage 24 VDC
Operating Load Voltage
Range
20.4 to 26.4 VDC
Maximum Load Current 0.5 A/point, 4.0 A/Unit
Leakage Current 0.1 mA max.
Residual Voltage 1.5 V max.
ON Response Time 0.5 ms max.
OFF Response Time 1.0 ms max.
Load Short-circuit
Protection
Detection current: 0.7 to 2.5 A
Automatic restart after error clearance.
Insulation Resistance 20 MΩ between the external terminals and the GR terminal (100 VDC)
Dielectric Strength 1,000 VAC between the external terminals and the GR terminal for 1 minute at a leakage
current of 10 mA max.
Number of Circuits 8 (8 points/common, 1 circuit)
Internal Current
Consumption
5 VDC, 100 mA max.
Fuse None
External Power Supply 20.4 to 26.4 VDC, 40 mA min.
Weight 120 g max.
Circuit Configuration
2055_sp_14_1
When overcurrent is detected, the ERR indicator will light, and the corresponding bit in the
Basic I/O Unit Information Area (A050 to A069) will change to TRUE.
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.
External connection and
terminal-device variable
diagram
2055_sp_14_2
When wiring, pay careful attention to the polarity of the external power supply. The load
may operate incorrectly if the polarity is reversed.
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.

* Terminal numbers A0 to A8 and B0 to B8 are used in the external connection and terminal-device variable diagrams.
    They are not printed on the Units.
Note: Although 16 I/O bits (1 word) are allocated, only 8 of these can be used for external I/O.

CJ1W-OD212 Transistor Output Unit (16 Points)

Name 16-point Transistor Output Unit with Terminal Block (Sourcing Outputs)
Model CJ1W-OD212
Rated Voltage 24 VDC
Operating Load Voltage
Range
20.4 to 26.4 VDC
Maximum Load Current 0.5 A/point, 5.0 A/Unit
Maximum Inrush Current 0.1 mA max.
Leakage Current 1.5 V max.
ON Response Time 0.5 ms max.
OFF Response Time 1.0 ms max.
Load Short-circuit
Protection
Detection current: 0.7 to 2.5 A
Automatic restart after error clearance.
Insulation Resistance 20 MΩ between the external terminals and the GR terminal (100 VDC)
Dielectric Strength 1,000 VAC between the external terminals and the GR terminal for 1 minute at a leakage
current of 10 mA max.
Number of Circuits 16 (16 points/common, 1 circuit)
Internal Current
Consumption
5 VDC, 100 mA max.
External Power Supply 20.4 to 26.4 VDC, 40 mA min.
Weight 120 g max.
Circuit Configuration
2055_sp_15_1
When overcurrent is detected, the ERR indicator will light, and the corresponding bit in the
Basic I/O Unit Information Area (A050 to A069) will change to TRUE.
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.
External connection and
terminal-device variable
diagram
2055_sp_15_2
When wiring, pay careful attention to the polarity of the external power supply. The load may
operate incorrectly if the polarity is reversed.
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.

* Terminal numbers A0 to A8 and B0 to B8 are used in the external connection and terminal-device variable diagrams.
   They are not printed on the Units.

CJ1W-OD232 Transistor Output Unit (32 Points)

Name 32-point Transistor Output Unit with MIL Connector (Sourcing Outputs)
Model CJ1W-OD232
Rated Voltage 24 VDC
Operating Load Voltage
Range
20.4 to 26.4 VDC
Maximum Load Current 0.5 A/point, 2.0 A/common, 4.0 A/Unit
Leakage Current 0.1 mA max.
Residual Voltage 1.5 V max.
ON Response Time 0.5 ms max.
OFF Response Time 1.0 ms max.
Load Short-circuit
Protection
Detection current: 0.7 to 2.5 A
Automatic restart after error clearance.
Insulation Resistance 20 MΩ between the external terminals and the GR terminal (100 VDC)
Dielectric Strength 1,000 VAC between the external terminals and the GR terminal for 1 minute at a leakage
current of 10 mA max.
Number of Circuits 32 (16 points/common, 2 circuits)
Internal Current
Consumption
5 VDC 150 mA max.
External Power Supply 20.4 to 26.4 VDC, 70 mA min.
Weight 80 g max.
Accessories None
Circuit Configuration
2055_sp_16_1
When overcurrent is detected, the ERR indicator will light, and the corresponding bit (bit
allocated for each common) in the Basic I/O Unit Information Area (A050 to A069) will
change to TRUE.
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.
External connection and
terminal-device variable
diagram
2055_sp_16_2
When wiring, pay careful attention to the polarity of the external power supply. The load may
operate incorrectly if the polarity is reversed.
Be sure to wire both terminals 21 and 22 (COM0 (+V)).
Be sure to wire both terminals 1 and 2 (COM1 (+V)).
Be sure to wire both terminals 3 and 4 (0 V).
Be sure to wire both terminals 23 and 24 (0 V).
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.

CJ1W-OD262 Transistor Output Unit (64 Points)

Name 64-point Transistor Output Unit with MIL Connectors (Sourcing Outputs)
Model CJ1W-OD262
Rated Voltage 12 to 24 VDC
Operating Load
Voltage Range
10.2 to 26.4 VDC
Maximum Load
Current
0.3 A/point, 1.6 A/common, 6.4 A/Unit
Maximum Inrush
Current
3.0 A/point, 10 ms max.
Leakage Current 0.1 mA max.
Residual Voltage 1.5 V max.
ON Response
Time
0.5 ms max.
OFF Response
Time
1.0 ms max.
Insulation
Resistance
20 MΩ between the external terminals and the GR terminal (100 VDC)
Dielectric
Strength
1,000 VAC between the external terminals and the GR terminal for 1 minute at a leakage current
of 10 mA max.
Number of
Circuits
64 (16 points/common, 4 circuits)
Internal Current
Consumption
170 mA max. (5 VDC)
Fuse None
External Power
Supply
10.2 to 26.4 VDC, 50 mA min.
Weight 110 g max.
Accessories None
Circuit
Configuration
2055_sp_17_1
The signal names of the terminals are the device variable names.
The device variable names are the names that use "Jxx" as the device name.
External
connection
and terminal-
device variable
diagram
CN1 CN2
2055_sp_17_2
When wiring, pay careful attention to the polarity
of the external power supply. The load may
operate incorrectly if the polarity is reversed.
Be sure to wire both terminals 21 and 22 (COM0
(+V)) of CN1.
Be sure to wire both terminals 1 and 2 (COM1
(+V)) of CN1.
Be sure to wire both terminals 23 and 24 (0 V)
of CN1.
Be sure to wire both terminals 3 and 4 (0 V) of
CN1.
The signal names of the terminals are the device
variable names.The device variable names are
the names that use "Jxx" as the device name.
2055_sp_17_3
When wiring, pay careful attention to the polarity
of the external power supply. The load may
operate incorrectly if the polarity is reversed.
Be sure to wire both terminals 21 and 22
(COM2 (+V)) of CN2.
Be sure to wire both terminals 1 and 2 (COM3
(+V)) of CN2.
Be sure to wire both terminals 23 and 24 (0 V)
of CN2.
Be sure to wire both terminals 3 and 4 (0 V) of
CN2.
The signal names of the terminals are the
device variable names.The device variable
names are the names that use "Jxx" as the
device name.

Bit Allocations for Output Unit

8-point Output Unit

Allocated CIO word Signal name (CJ/NJ)
CIO Bit
Wd m
(Output)
00 OUT0/Jxx_Ch1_Out00
01 OUT1/Jxx_Ch1_Out01
: :
06 OUT6/Jxx_Ch1_Out06
07 OUT7/Jxx_Ch1_Out07
08 -
09 -
: :
14 -
15 -

16-point Output Unit

Allocated CIO word Signal name (CJ/NJ)
CIO Bit
Wd m
(Output)
00 OUT0/Jxx_Ch1_Out00
01 OUT1/Jxx_Ch1_Out01
: :
14 OUT14/Jxx_Ch1_Out14
15 OUT15/Jxx_Ch1_Out15

32-point Output Unit

Allocated CIO word Signal name (CJ/NJ)
CIO Bit
Wd m
(Output)
00 OUT0/Jxx_Ch1_Out00
01 OUT1/Jxx_Ch1_Out01
: :
14 OUT14/Jxx_Ch1_Out14
15 OUT15/Jxx_Ch1_Out15
Wd m+1
(Output)
00 OUT0/Jxx_Ch2_Out00
01 OUT1/Jxx_Ch2_Out01
: :
14 OUT14/Jxx_Ch2_Out14
15 OUT15/Jxx_Ch2_Out15

64-point Output Unit

Allocated CIO word Signal name (CJ/NJ)
CIO Bit
Wd m
(Output)
00 OUT0/Jxx_Ch1_Out00
01 OUT1/Jxx_Ch1_Out01
: :
14 OUT14/Jxx_Ch1_Out14
15 OUT15/Jxx_Ch1_Out15
Wd m+1
(Output)
00 OUT0/Jxx_Ch2_Out00
01 OUT1/Jxx_Ch2_Out01
: :
14 OUT14/Jxx_Ch2_Out14
15 OUT15/Jxx_Ch2_Out15
Wd m+2
(Output)
00 OUT0/Jxx_Ch3_Out00
01 OUT1/Jxx_Ch3_Out01
: :
14 OUT14/Jxx_Ch3_Out14
15 OUT15/Jxx_Ch3_Out15
Wd m+3
(Output)
00 OUT0/Jxx_Ch4_Out00
01 OUT1/Jxx_Ch4_Out01
: :
14 OUT14/Jxx_Ch4_Out14
15 OUT15/Jxx_Ch4_Out15