Page top

H5CX

Digital Timer

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Caution: All units are in millimeters unless otherwise indicated.

H5CX-A[]-N/-L[]-N Digital Timers

Digital Timers

H5CX-A-N/-AS-N (Flush Mounting Models)

H5CX Dimensions 3

Note: M3.5 terminal screw (effective length: 6 mm)

H5CX-AD-N/-ASD-N (Flush Mounting Models)

H5CX Dimensions 4

Note: M3.5 terminal screw (effective length: 6 mm)

H5CX-A11[]-N (Flush Mounting/Surface Mounting Models)

H5CX Dimensions 5

H5CX-L8[]-N (Flush Mounting/Surface Mounting Models)

H5CX Dimensions 6

Dimensions with Flush Mounting Adapter

H5CX-A-N/-AS-N (Provided with Adapter and Waterproof Packing)

H5CX Dimensions 8

H5CX-AD-N/-ASD-N (Provided with Adapter and Waterproof Packing)

H5CX Dimensions 9

H5CX-A11[]-N (Adapter and Waterproof Packing Ordered Separately)

H5CX Dimensions 10

H5CX-L8[]-N (Adapter and Waterproof Packing Ordered Separately)

H5CX Dimensions 11

Panel Cutouts

Panel cutouts areas shown below. (according to DIN43700).

H5CX Dimensions 12

Note: 1. The mounting panel thickness should be 1 to 5 mm.
           2. To allow easier operation, it is recommended that Adapters be mounted so that the gap between sides with
                 hooks is at least 15 mm (i.e., with the panel cutouts separated by at least 60 mm).
           3. It is possible to horizontally mount Timers side by side.
                 Attach the Flush Mounting Adapters so that the surfaces without hooks are on the sides of the Timers.
                 (However, if Timers are mounted side by side, water resistance will be lost.)

H5CX Dimensions 13

Dimensions with Front Connecting Socket

H5CX Dimensions 14

* These dimensions vary with the type of DIN track (reference value).

Digital Timer H5CX-B[]-N

Digital Timers

Digital Timers
H5CX-BWSD-N (Flush Mounting Models)

H5CX Dimensions 17

Note: M3.5 terminal screw (effective length: 6 mm)

Dimensions with Flush Mounting Adapter
H5CX-BWSD-N (Provided with Adapter and Waterproof Packing)

H5CX Dimensions 18

Panel Cutouts

Panel cutouts areas shown below. (according to DIN43700)

H5CX Dimensions 19

Note: 1. The mounting panel thickness should be 1 to 5 mm.
           2. To allow easier operation, it is recommended that Adapters be mounted so that the gap between sides with
                 hooks is at least 15 mm (i.e., with the panel cutouts separated by at least 60 mm).
           3. It is possible to mount Timers side by side, but only in the direction without the hooks. However, if Timers are
                 mounted side by side, water resistance will be lost.

H5CX Dimensions 20