Page top

H5CX

Digital Timer

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Type Time specifications Operating modes External
connec-
tions
Inputs Outputs Supply voltage Models
H5CX-A 0.001 to 9.999 s
0.01 to 99.99 s
0.1 to 999.9 s
1 to 9999 s
1 s to 99 min 59 s
0.1 to 999.9 min
1 to 9999 min
1 min to 99 h 59 min
0.1 to 999.9 h
1 to 9999 h
Timer Mode
A: Signal ON Delay I
A-1: Signal ON Delay II
A-2: Power ON Delay I
A-3: Power ON Delay II
b: Repeat cycle 1
b-1: Repeat cycle 2
d: Signal OFF Delay
E: Interval
F: Cumulative
Z: ON/OFF-duty-
adjustable flicker
S: Stopwatch
Twin Timer Mode
toff: Flicker OFF Start 1
ton: Flicker ON Start 1
toff-1: Flicker OFF Start 2
ton-1: Flicker ON Start 2
Screw
terminals
Signal, Reset,
Gate (NPN/
PNP inputs)
Contact output
(time-limit SPDT)
100 to 240 VAC H5CX-A-N
12 to 24 VDC/
24 VAC
H5CX-AD-N
Transistor output
(SPST)
100 to 240 VAC H5CX-AS-N
12 to 24 VDC/
24 VAC
H5CX-ASD-N
11-pin
socket
Contact output
(time-limit SPDT)
100 to 240 VAC H5CX-A11-N
12 to 24 VDC/
24 VAC
H5CX-A11D-N
Transistor output
(SPST)
100 to 240 VAC H5CX-A11S-N
12 to 24 VDC/
24 VAC
H5CX-A11SD-N
H5CX-L 8-pin
socket
Signal, Reset
(NPN inputs)
Contact output
(time-limit SPDT)
100 to 240 VAC H5CX-L8-N
12 to 24 VDC/
24 VAC
H5CX-L8D-N
Transistor output
(SPST)
100 to 240 VAC H5CX-L8S-N
12 to 24 VDC/
24 VAC
H5CX-L8SD-N
Timer Mode
A-2: Power ON Delay I
b: Repeat cycle 1
E: Interval
Z: ON/OFF-duty-
adjustable flicker
Twin Timer Mode
toff: Flicker OFF Start 1
ton: Flicker ON Start 1
None Contact output
(time-limit SPDT
+ instantaneous
SPDT)
Models with
instantaneous
contact outputs
100 to 240 VAC H5CX-L8E-N
12 to 24 VDC/
24 VAC
H5CX-L8ED-N
H5CX-B 0.01 to 9999.99 s
1 s to 99 h 59 min 59 s
0.1 to 99999.9 min
0.1 to 99999.9 h
A: Signal ON Delay I
F-1: Cumulative
Screw
terminals
Signal, Reset,
Gate (NPN/
PNP inputs)
Transistor output
(DPST)
12 to 24 VDC H5CX-BWSD-N

Note: 1. The functions that are provided depend on the model. Check detailed specifications before ordering.
           2. Refer to Data Sheet and later for information on H5CX-B Timers (6-digit display).

Accessories (Order Separately)

Front Panels (Replacement Parts)

Models Color Applicable Timers
Y92P-CXT4G Light gray (5Y7/1) Four-digit models
Y92P-CXT4S White (5Y9.2 / 0.5)
Y92P-CXT4B Black (N1.5)

Note: 1. You can change the color of the front panel when mounting the Timer. The Timer is shipped with a black (N1.5)
              Front Panel.
           2. "TIMER" is printed on the front of Replacement Front Panels.

Soft Cover

Models Remarks
Y92A-48F1 ---

Hard Cover

Models Remarks
Y92A-48 ---

Flush Mounting Adapter

Models Remarks
Y92F-30 Included with models with terminal blocks.
Y92F-45 Use this Adapter to install the Timer in a cutout previously made for a DIN 72 x 72 mm device
(panel cutout: 68 x 68 mm).

Waterproof Packing

Models Remarks
Y92S-29 Included with models with terminal blocks.

Connection Sockets

Models Type Connectable Timers Remarks
P2CF-08 Front Connecting Socket H5CX-L8[]
P2CF-08-E Front Connecting Socket
(Finger-safe Type)
Round crimp terminals cannot be used on Finger-
safe Sockets. Use forked crimp terminals.
P2CF-11 Front Connecting Socket H5CX-A11[]
P2CF-11-E Front Connecting Socket
(Finger-safe Type)
Round crimp terminals cannot be used on Finger-
safe Sockets. Use forked crimp terminals.
P3G-08 Back Connecting Socket H5CX-L8[] A Y92A-48G Terminal Cover can be used with the
Socket to create a finger-safe construction.
P3GA-11 H5CX-A11[]

Terminal Covers for P3G-08 and P3GA-11 Back-connecting Sockets

Models Remarks
Y92A-48G ---