Page top

H5CX

Digital Timer

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

H5CX-A[]-N/-L[]-N Digital Timers

Ratings

Models H5CX-A[]-N H5CX-A11[]-N H5CX-L8[]-N
Classification Standard Type Economy Type
Ratings Power supply
voltage *1
100 to 240 VAC 50/60 Hz
12 to 24 VDC/24 VAC 50/60 Hz
Operating voltage
fluctuation range
85% to 110% of rated supply voltage (90% to 110% at 12 to 24 VDC)
Power consumption Approx. 6.2 VA at 100 to 240 VAC, Approx. 5.1 VA/2.4 W at 24 VAC/12 to 24 VDC *2
Mounting method Flush mounting Flush mounting, surface mounting, DIN track mounting
External connections Screw terminals 11-pin socket 8-pin socket
Degree of protection IEC IP66, UL508 Type 4X (indoors) for panel surface only and when Y92S-29
Waterproof Packing is used
Digits 4 digits
Time ranges 0.001 s to 9.999 s, 0.01 s to 99.99 s, 0.1 s to 999.9 s, 1 s to 9999 s, 1 s ti 99 min 59 s
0.1 m to 999.9 min, 1 min to 9999 min, 1 min to 99 h 59 min, 0.1 h to 999.9 h, 1 h to
9999 h
Timer mode Elapsed time (Up), remaining time (Down) (selectable)
Inputs Input signals Signal, Reset, Gate Signal, Reset
(no inputs on models with
instantaneous contact
outputs)
Input method No-voltage (NPN) input/
voltage (PNP) input (switchable)
No-voltage Input
ON impedance: 1 kΩ max.
(Leakage current: 12 mA when 0 Ω)
ON residual voltage: 3 V max.
OFF impedance: 100 kΩ min.
Voltage Input
High (logic) level: 4.5 to 30 VDC
Low (logic) level: 0 to 2 VDC
(Input resistance: approx. 4.7 kΩ)
No-voltage Input
ON impedance: 1 kΩ max.
(Leakage current: 12 mA
when 0 Ω)
ON residual voltage: 3 V
max.
OFF impedance: 100 kΩ
min.
Signal, reset, gate Minimum input signal width: 1 or 20 ms (selectable, same for all input)
Reset system Power reset (depending on output mode), external reset, manual reset, automatic
reset (depending on output mode)
Power reset Minimum power-opening time: 0.5 s (except for A-3, b-1, F, ton-1, and toff-1 mode)
Reset voltage 10% max. of rated supply voltage
Sensor waiting time 250 ms max. (Control output is turned OFF and no input is accepted during sensor
waiting time.)
Output Output modes A: Signal ON Delay I, A-1: Signal ON Delay II, A-2:
Power ON Delay I, A-3: Power ON Delay II, b: Repeat
Cycle 1, b-1: Repeat Cycle 2, d: Signal OFF Delay, E:
Interval, F: Cumulative, Z: ON/OFF-duty-adjustable
flicker, S: Stopwatch, toff: Flicker OFF Start 1, ton:
Flicker ON Start 1, toff-1: Flicker OFF Start 2, ton-1:
Flicker ON Start 2
207_sp_1_1.gif
Models with Instantaneous
Contact Outputs
A-2: Power ON Delay I, b:
Repeat Cycle 1, E: Interval,
Z: ON/OFF-duty-adjustable
flicker, toff: Flicker OFF
Start 1, ton: Flicker ON
Start 1
One-shot output
time
0.01 to 99.99 s
Control output Models with Contact Outputs
5 A at 250 VAC/30 VDC, resistive load (cos =1)
Minimum applied load: 10 mA at 5 VDC (failure level: P, reference value)
Contact materials: AgSnIn
Transistor output: NPN open collector, 100 mA at 30 VDC max., residual voltage: 1.5
VDC max. (Approx. 1 V), Leakage current: 0.1 mA max.
Display method *3 7-segment, negative
transmissive LCD;
Present value: 12-mm-high
characters, (switchable
between red, green, and
orange)
Set value: 6-mm-high
characters, green
7-segment, negative transmissive LCD;
Present value: 12-mm-high characters, red
Set value: 6-mm-high characters, green
Memory backup EEPROM (overwrites: 100,000 times min.) that can store data for 10 years min.
Operating temperature range -10 to 55°C (-10 to 50°C if counters are mounted side by side) (with no icing or
condensation)
Storage temperature range -25 to 70°C (with no icing or condensation)
Operating humidity range 25% to 85%
Case color Black (N1.5) (Optional Front Panels are available to change the Front Panel color to
light gray or white.)
Attachments Waterproof packing, flush
mounting adapter, label for
DIP switch settings
Label for DIP switch
settings
---

*1. Do not use the output from an inverter as the power supply. The ripple must be 20% maximum for DC power.
*2. Inrush current will flow for a short time when the power supply is turned ON.
       Inrush Current (Reference Values)

Voltage Applied voltage Inrush current (peak value) Time
100 to 240 VAC 264 VAC 5.3 A 0.4 ms
12 to 24 VDC/24 VAC 26.4 VAC 6.4 A 1.4 ms
26.4 VDC 4.4 A 1.7 ms

*3. The display is lit only when the power is ON. Nothing is displayed when power is OFF.

Characteristics

Accuracy of operating
time and setting error
(including temperature
and voltage influences)
Power-ON start: ±0.01% ±50 ms max. (See note 1.)
Signal start: ±0.005%±30 ms max. (See note 1.)
Signal start for transistor output model: ±0.005%±3 ms max. (See note 1 and 2.)
If the set value is within the sensor waiting time at startup the control output of the H5CX will not turn ON until the sensor waiting time passes.
Note:
1. The values are based on the set value.
2. The value is applied for a minimum pulse width of 1 ms.
Insulation resistance 100 MΩ min. (at 500 VDC) between current-carrying terminal and exposed non-current-carrying metal parts, and between non-continuous contacts
Dielectric strength 2,000 VAC, 50/60 Hz for 1 min between current-carrying metal parts and non-current-carrying metal parts
2,000 VAC, 50/60 Hz for 1 min between power supply and input circuits for the models other than H5CX-[]D-N
1,000 VAC, 50/60 Hz for 1 min between control output, power supply, and input circuits for H5CX-[]SD-N
2,000 VAC, 50/60 Hz for 1 min between control output, power supply, and input circuits for other models
1,000 VAC, 50/60 Hz for 1 min between non-continuous contacts
Impulse withstand
voltage
5 kV (between power terminals) for 100 to 240 VAC, 1 kV for 24 VAC/12 to 24 VDC
5 kV (between current-carrying terminal and exposed non-current-carrying metal parts) for 100 to 240 VAC 1.5 kV for 24 VAC/12 to 24 VDC
Noise immunity ±1.5 kV (between power terminals) and ±600 V (between input terminals), square-wave noise by noise simulator (pulse width: 100 ns/ 1 μs, 1-ns rise)
Static immunity Malfunction: 8 kV
Destruction: 15 kV
Vibration
resistance
Destruction 10 to 55 Hz with 0.75-mm single amplitude each in three directions for 2 h each
Malfunction 10 to 55 Hz with 0.35-mm single amplitude each in three directions for 10 min each
Shock
resistance
Destruction 300 m/s2 in three directions, three cycles
Malfunction 100 m/s2 in three directions, three cycles
Life
expectancy
Mechanical 10,000,000 operations min. (under no load at 1,800 operations/h and ambient temperature of 23°C)
Electrical 100,000 operations min. (5 A at 250 VAC, resistive load at 1,800 operations/h and ambient temperature of 23°C) *
Weight Approx. 115 g (Timer only)

* Refer to Life-test Curve.

Life-test Curve (Reference Values)

H5CX Specifications 8

A maximum current of 0.15 A can be switched at 125 VDC (cosφ =1) and a maximum current of 0.1 A can be switched if L/R is 7 ms. In both cases, a life of 100,000 operations can be expected.

Applicable Standards

Approved safety standards UL508/Listing, UL508 Type 4X for indoor use (enclosure rating), CSA C22.2 No. 14 *1,
conforms to EN61812-1 (Pollution degree 2/overvoltage category III)
B300 PILOT DUTY
1/4 HP 120 VAC, 1/3 HP, 240 VAC, 5 A resistive load
VDE0106/P100
CCC: GB/T 14048.5 Pollution degree 2, Overvoltage category III *2,*3
EMC (EMI) EN61812-1
Emission Enclosure: EN55011 Group 1 class A
Emission AC mains: EN55011 Group 1 class A
(EMS) EN61812-1
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
Immunity Surge: IEC61000-4-5
Immunity Conducted Disturbance: IEC61000-4-6
Immunity Voltage Dip/Interruption: IEC61000-4-11

*1. The following safety standards apply to models with sockets (H5CX-A11[] or H5CX-L8[]).
       cUL (Listing): Applicable when an OMRON P2CF (-E) Socket is used.
       cUR (Recognition): Applicable when any other socket is used.
*2. Excluding the H5CX-ASD-N/-A11SD-N/-L8SD-N.
*3. CCC certification requirements

Rated operating voltage Ue
Rated operating current Ie
Contact Output:
AC-15: Ue: 250 VAC, Ie: 3 A
AC-13: Ue: 250 VAC, Ie: 5 A
DC-13: Ue: 30 VDC, Ie: 0.5 A
Transistor Output:
DC-13: Ue: 30 VDC, Ie: 0.1 A
Rated insulation voltage 250 V
Rated impulse withstand voltage
(altitude: 2,000 m max.)
4 kV (at 240 VAC)
Conditional short-circuit
current
1000 A

I/O Functions

For details, refer to the timing charts on Data Sheet.

Inputs
*1
Start signal Normally functions to start timing.
In modes A-2 and A-3, disable timing. In mode S, starts and stops timing.
Reset Resets present value. (In elapsed time mode, the present value returns to 0; in remaining
time mode, the present value returns to the set value.)
Count inputs are not accepted and control output turns OFF while reset input is ON.
Reset indicator is lit while reset input is ON.
Gate *2 Disables timing. (If a reset occurs while the gate input is ON, a reset will be performed.)
Outputs Control output
(OUT)
Outputs take place according to designated operating mode when timer reaches
corresponding set value.

*1. The H5CX-L8E[] does not have an input.
*2. The H5CX-L[] does not have a gate input.

Response Delay Time When Resetting (Transistor Output)

The following table shows the delay from when the reset signal is input until the output is turned OFF.
(Reference value)

Minimum reset signal width Output delay time
1 ms 0.8 to 1.2 ms
20 ms 15 to 25 ms

Digital Timer H5CX-BWSD-N

Ratings

Classification Digital Timer with 6-digit display, 2-stage setting, and forecast output
Ratings Power supply voltage 12 to 24 VDC
Operating voltage
fluctuation range
90% to 110% rated supply voltage
Power consumption Approx. 2.3 W *1
Mounting method Flush mounting
External connections Screw terminals
Degree of protection IEC IP66, UL508 Type 4X (indoors) for panel front surface only and only when Y92S-
29 Waterproof Packing is used
Digits 6 digits
Time range 0.01 s to 9999.99 s, 1 s to 99 h 59 min 59 s, 0.1 min to 99999.9 min, 0.1 h to
99999.9 h
Timer mode Elapsed time (Up)
Inputs Input signals Signal, reset, gate
Input method No-voltage (NPN) input/voltage (PNP) input (switchable)
No-voltage Input
ON impedance: 1 kΩ max. (Leakage current: 12 mA when 0 Ω)
ON residual voltage: 3 V max.
OFF impedance: 100 kΩ min.
Voltage Input
High (logic) level: 4.5 to 30 VDC
Low (logic) level: 0 to 2 VDC (Input resistance: approx. 4.7 kΩ)
Signal, reset, gate Minimum input signal width: 1 or 20 ms (selectable, same for all input)
Reset system Power resets (only for A mode), external and manual reset
Power reset Minimum power-opening time: 0.5 s (except for F-1 mode)
Reset voltage 10% max. of rated supply voltage
Sensor waiting time 250 ms max. (Control output is turned OFF and no input is accepted during sensor
waiting time.)
Outputs Output modes A, F-1
Output type Transistor output: NPN open collector, 100 mA at 30 VDC max. residual voltage: 1.5
VDC max. (Approx. 1 V)
Leakage current: 0.1 mA max.
Display 7-segment, negative transmissive LCD;
Present value: 10-mm-high characters, red
Set value: 6-mm-high characters, green *2
Memory backup EEPROM (overwrites: 100,000 times min.) that can store data for 10 years min.
Operating temperature range -10 to 55°C (-10 to 50°C if counters are mounted side by side) (with no icing or
condensation)
Storage temperature range -25 to 70°C (with no icing or condensation)
Operating humidity range 25 to 85%
Case color Black (N1.5)
Attachments Waterproof packing, flush mounting adapter, unit label

*1. Inrush current will flow for a short time when the power supply is turned ON.
        Inrush Current (Reference Values)

Voltage Applied voltage Inrush current (peak value) Time
12 to 24 VDC 26.4 VDC 4.4 A 1.7 ms

*2. The display is lit only when the power is ON.

Characteristics

Accuracy of operating
time and setting error
(including temperature
and voltage influences)
Power-ON start: ±0.01% ±50 ms max. (See note 1.)
Signal start: ±0.005%±0.03 ms max. (See note 1.)
Signal start for transistor output model: ±0.005%±3 ms max. (See note 1 and 2.)
If the set value is within the sensor waiting time at startup the control output of the H5CX will not turn ON until the sensor waiting time passes.
Note:
1. The values are based on the set value.
2. The value is applied for a minimum pulse width of 1 ms.
Insulation resistance 100 MΩ min. (at 500 VDC) between current-carrying terminal and exposed non-current-carrying metal parts
Dielectric strength 2,000 VAC, 50/60 Hz for 1 min between current-carrying metal parts and non-current-carrying metal parts
1,000 VAC, 50/60 Hz for 1 min between control output, power supply, and input circuit
Impulse withstand
voltage
1.0 kV (between power terminals)
1.5 kV (between current-carrying terminal and exposed non-current-carrying metal parts)
Noise immunity ±480 V (between power terminals) and ±600 V (between input terminals), square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise)
Static immunity Destruction: 15 kV
Malfunction: 8 kV
Vibration
resistance
Destruction 10 to 55 Hz with 0.75-mm single amplitude in three directions for 2 h each
Malfunction 10 to 55 Hz with 0.35-mm single amplitude in three directions for 10 min each
Shock
resistance
Destruction 300 m/s2 in three directions, three cycles
Malfunction 100m/s2 in three directions, three cycles
Weight Approx. 105 g (Timer only)

Applicable Standards

Approved
safety
standards
UL508/Listing, CSA C22.2 No. 14, conforms to EN 61812-1 (pollution degree 2/overvoltage category III)
Conforms to VDE0106/P100 (finger protection).
EMC (EMI) EN61812-1
Emission Enclosure: EN55011 Group 1 class A
(EMS) EN61812-1
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
Immunity Surge: IEC61000-4-5
Immunity Conducted Disturbance: IEC61000-4-6
Immunity Voltage Dip/Interruption: IEC61000-4-11

I/O Functions

Inputs Start signal Starts timing.
Reset Resets present value. (The present value returns to 0.)
Timing stops and control output turns OFF while reset input is
ON.
Reset indicator is lit while reset input is ON.
Gate Inhibits timer operation.
Outputs Forecast
value setting
Control output (OUT2) Turns ON when the present value reaches the set value.
Forecast output (OUT1) Turns ON when the present value reaches the forecast value.
Absolute
value setting
Control output 2 (OUT2) Turns ON when the present value reaches set value 2.
Control output 1 (OUT1) Turns ON when the present value reaches set value 1.

Response Delay Time When Resetting (Transistor Output)

The following table shows the delay from when the reset signal is input until the output is turned OFF.
(Reference value)

Minimum reset signal width Output delay time
1 ms 0.8 to 1.2 ms
20 ms 15 to 25 ms