The larger characters and wider viewing angle join a bright display for easy reading even in well-lit locations.
Digital Timer
about this Product Family
last update: October 16, 2012
The larger characters and wider viewing angle join a bright display for easy reading even in well-lit locations.
We increased the number of display segments to make setting parameters even easier.
Note:Display colors can be switched only on models with terminal blocks.
The shorter body enables mounting in thin control panels.
At only 59 mm, the shortest body for any industrial timer.
At only 78 mm, the shortest body for any industrial timer that isolates the power supply and input circuits.
Note:Models with Sockets: 63.7 mm (case dimension)
Note:The above claims apply to timers with a maximum ambient temperature of 55 ºC.
According to OMRON investigations June 2009.
Power supply circuit and input circuits
were isolated inside the Timer.
You no longer have to take steps to prevent unwanted circuit paths*, such as prohibiting grounding the 0-V line of the input.
Note:Specifications: 100 to 240 VAC.
Restricting the set time help prevent incorrect settings.
The number of times that the control output turns ON is counted and an alarm is displayed when a preset count is exceeded.
This function is useful in preventive maintenance for the service life of the Timer or the load.
The H5CX meets the demand for a digital version of an analog timer with instantaneous contacts.
Note:Confirm applicability in the actual system before use.
Worry-free application is possible in locations subject to water.
Note:When the Y92S-29 Waterproof Packing is used.
Replace the front panel with an Optional Front Panel to change the basic color from black to light gray or white.
Optional Front Panels let you match the color of the panel or surrounding devices.
The new Stopwatch Mode and Twin Timer Mode with a Power Interrupt Hold Function increase applicability.
last update: October 16, 2012