Page top

H5S

Digital Time Switch

H5S

Easier, More Convenient Time Switches, with New 4-circuit Output and Yearly Models in Addition to 2-circuit Weekly Models

Control cycle Number of outputs Mounting method Supply voltage Models
Weekly 2 circuits Flush mounting 100 to 240 VAC H5S-WB2
24 VDC H5S-WB2D
Surface mounting/
track mounting
100 to 240 VAC H5S-WFB2
24 VDC H5S-WFB2D
Yearly 2 circuits Flush mounting 100 to 240 VAC H5S-YB2-X
24 VDC H5S-YB2D-X
Surface mounting/
track mounting
100 to 240 VAC H5S-YFB2-X
24 VDC H5S-YFB2D-X
4 circuits Flush mounting 100 to 240 VAC H5S-YB4-X
24 VDC H5S-YB4D-X
Surface mounting/
track mounting
100 to 240 VAC H5S-YFB4-X
24 VDC H5S-YFB4D-X

Accessories (Order Separately)

Name Model
Protective Cover Y92A-72C
Track Mounting Base Y92F-90
Large Terminal Cover (in pairs) Y92A-72H
Flush Mounting Adapter Y92F-39