Page top

H5S

Digital Time Switch

H5S

Easier, More Convenient Time Switches, with New 4-circuit Output and Yearly Models in Addition to 2-circuit Weekly Models

Ratings

Item Weekly 2-circuit
Models
(H5S-W[]2)
Yearly 2-circuit
Models
(H5S-Y[]2)
Yearly 4-circuit
Models
(H5S-Y[]4)
Rated supply voltage 100 to 240 VAC (50/60 Hz), 24 VDC *1
Operating voltage range AC: 85% to 110% rated supply voltage
DC: 85% to 120% rated supply voltage
Power consumption Approx. 2.9 VA at 264 VAC
60 Hz
Approx. 0.8 W at 28.8 VDC
Approx. 3.2 VA at 264 VAC
60 Hz
Approx. 0.9 W at 28.8 VDC
Approx. 3.5 VA at 264 VAC
60 Hz
Approx. 1.0 W at 28.8 VDC
Control
outputs
Number of circuits SPST-NO × 2 circuits SPST-NO × 4 circuits
Circuits Power supply circuit and other (no-voltage) circuit
Ca-
pacity
Resistive load
(cosφ = 1)
15 A at 250 VAC *2 3 A at 250 VAC
Inductive load 10 A at 250 VAC (cosφ = 0.7) 2 A at 250 VAC
(cosφ = 0.4)
Ambient operating temperature -10 to 55°C (with no icing or condensation)
Ambient operating humidity 25 to 85%
Storage temperature -25 to 65°C (with no icing or condensation)
Case color Light gray (Munsell 5Y7/1)

*1. Do not use inverter output as a power supply. For details, refer to Precautions for Safe Use, item 24, on Data Sheet.
*2. The capacity is 15 A per circuit, but derating of the total current for two circuits is required

Characteristics

Item Weekly 2-circuit Models
(H5S-W[]2)
Yearly 2-circuit Models
(H5S-Y[]2)
Yearly 4-circuit Models
(H5S-Y[]4)
Accuracy of operating
time
±0.01%±0.05 s max. *1
The ±0.01% value applies to the set time interval.
Setting error
Influence of voltage
Influence of temperature
Cyclic error ±15 s per month (at 25°C) ±15 s per month (at -10 to 45°C), ±20 s per month (at
45 to 55°C)
Memory protection Continuous use: 5 years min. (at 25°C) *2
Insulation resistance 100 MΩ min. (between current-carrying terminals and exposed non-current carrying metal parts, between operation circuit and control output circuit, between control output circuits, and between non-continuous contacts.)
Dielectric strength 2,950 VAC, 50/60 Hz for 1 min (between current-carrying terminals and exposed non-current carrying metal parts)
2,000 VAC, 50/60 Hz for 1 min (between operation circuit and control output circuit, and between control output circuits)
1,000 VAC, 50/60 Hz for 1 min (between non-continuous contacts)
Noise immunity ±1,500 V (between power terminals, for AC power models), ±500 V (between power terminals, for DC power models)
Square-wave noise by noise simulator (pulse width: 100 ns, for 1 μs, 1-ns rise time)
Vibration
resistance
Destruction 10 to 55 Hz with 0.375-mm single amplitude in 3 directions for 2 hours each
Malfunction 10 to 55 Hz with 0.25-mm single amplitude in 3 directions for 10 minutes each
Shock
resistance
Destruction 300 m/s2 3 times each in x, y, and z axes, 6 directions
Malfunction 100 m/s2 3 times each in x, y, and z axes, 6 directions
Life
expectancy
Mechanical 100,000 operations min.
Electrical 50,000 operations min. (15 A at 250 VAC, resistive load)
50,000 operations min. (10 A at 30 VDC, resistive load)
50,000 operations min. (10 A at 250 VAC, inductive load
(cosφ = 0.7))
50,000 operations min. (1 HP at 250 VAC, motor load)
50,000 operations min. (100 W at 100 VAC, lamp load)
10,000 operations min. (300 W at 100 VAC, lamp load)
50,000 operations min. (3 A
at 250 VAC, resistive load)
50,000 operations min. (3 A
at 30 VDC, resistive load)
Approved standards CURUS: UL 508/CSA C22.2 No.14,
Conforms to EN 60730-2-7(Pollution degree 2/overvoltage category II),
Conforms to VDE 0106/part100.
Conforms to Electrical Appliance and Material Safety Law (for Japan)
EMC (EMI) EN 60730-2-7
EMI Radiated: EN 60730-2-7 (CISPR 22 Class B)
EMI Conducted (Continuous): EN 60730-2-7 (CISPR 22 Class B)
EMI Conducted (Non-continuous): EN 60730-2-7 (CISPR 14-1)
Harmonic Current: EN 60730-2-7 (IEC 61000-3-2 Class A)
Voltage fluctuation/flicker: EN 60730-2-7 (IEC 61000-3-3)
(EMS) EN 60730-2-7
ESD Immunity: EN 60730-2-7 (IEC 61000-4-2): 6 kV contact discharge, 8 kV air discharge
Radiated Electromagnetic Field Immunity: EN 60730-2-7 (IEC 61000-4-3): 10-V/m AM modulation (80 MHz to 1 GHz, 1.4 GHz to 2 GHz), 10-V/m pulse modulation (900 MHz)
Conducted Disturbance Immunity: EN 60730-2-7 (IEC 61000-4-6): 10 V (0.15 to 80 MHz)
Burst Immunity: EN 60730-2-7 (IEC 61000-4-4): 2 kV power line, 1 kV control line
Surge Immunity: EN 60730-2-7 (IEC 61000-4-5): 1 kV line to line (power line, output line), 2 kV line to ground (power line, output line), 0.5 kV line to line (input line), 1 kV line to ground (input line)
Voltage Dip/Interrupting Immunity: EN 60730-2-7 (IEC 61000-4-11): 0.5-s cycle, 100% (rated voltage)
Weight Approx. 200 g

*1. The total error including the repeat accuracy, setting error, variation due to voltage change, and variation due to
       temperature change is ±0.01% ±0.05 s max.
*2. The time given for memory protection is the calculated time of when power is not being supplied (including during
       storage) at an ambient temperature of 25°C. The timer functions and set program are backed up by a lithium battery
       that is built into the Time Switch. These will be lost if the life of the battery expires. If the lithium battery is replaced
       (if the PCB is replaced), the stored contents will also be lost.

Operation

Item Weekly 2-circuit
Models
(H5S-W[]2)
Yearly 2-circuit
Models
(H5S-Y[]2)
Yearly 4-circuit
Models
(H5S-Y[]4)
Operation method Digital quartz
Operation period 1 week (7 days) 1 year (with integrated calendar to 2099)
Display Day, hrs (switchable between 24-hr indication and a.m./p.m. 12-hr indication),
minutes, seconds (0.00 to 23:59, 0.00 to 11:59 a.m., 0.00 to 11:59 p.m.)
Digital indication by LCD (character height: 10 mm)
Digital display of operation schedule during operation
Timing chart display of operation schedule during operation
Min. setting unit 1 min
Number of
steps that
can be set
Weekly program
*1
40 steps/circuit 48 steps/circuit *2
24 steps/circuit (per
season) *3
48 steps/circuit *2
12 steps/circuit (per
season) *3
Yearly program --- 4 yearly programs/circuit
Number of settable
yearly temporary
holiday settings
--- 16

*1. Depending the operation, the following steps can be used for weekly programs.
        Timer operation: 2 steps
        Pulse-output operation: 1 step
        Cyclic operation: 4 steps
*2. When the season switching setting is not being used.
*3. When the season switching setting is being used.

Operation Functions

Item Weekly 2-circuit Models
(H5S-W[]2)
Yearly 2-circuit Models
(H5S-Y[]2)
Yearly 4-circuit Models
(H5S-Y[]4)
Weekly timer
operation
Controls the output according to the set time of ON and OFF.
Min. setting unit: 1 min
Multiple-day operation also possible.
Weekly pulse-output
operation
Output turns ON for a fixed period (pulse width) at the set ON time.
Pulse width: 1 to 59 s (in 1-s increments), or 1 to 60 min (in 1-min increments)
The pulse width can be set for each step.
Weekly cyclic
operation
Repeatedly turns ON and OFF during the period from the cyclic start time to the stop time.
Independent ON- and OFF-time settings are possible.
Min. setting unit: 1 min (The ON time width and OFF time width can each be set to between
1 minute and 11 hours 59 minutes.)
(The timer operation repeatedly turns the signal ON and OFF for the time widths specified by
the ON time and OFF time during the period from the day of the week and time that are set
for the cyclic start time to the day of the week and time that are set for the stop time.)
Yearly timer operation --- Adds a yearly timer operation to the weekly timer program.
For details, refer to About Yearly Programs on Data Sheet.
Yearly pulse-output
operation
--- Adds a yearly pulse-output operation to the weekly
pulse-output program.
For details, refer to About Yearly Programs on Data Sheet.
Temporary holiday
setting
Sets temporary holidays (non-operating days) without having to revise the existing program.
For details, refer to Setting Temporary Holidays (Weekly) and Setting Temporary Holidays
(Yearly) on Data Sheet.
Day override operation Executes the operation for
one day temporarily on
another day in the 7-day
period starting from the
current day.
For details, refer to Day
Override Operation on Data
Sheet.
---
Program check Consecutively displays the days and times when the output is set to turn ON and OFF over
the course of one week in the sequence in which the Time Switch is to operate.
For details, refer to Program Check Function on Data Sheet.
Checking the settings Consecutively displays the times when the output is set to turn ON and OFF for one day in
the sequence in which the Time Switch is to operate.
For details, refer to Checking the Settings on Data Sheet.
Forced ON/OFF
operation
Allows the output to be forcibly turned ON/OFF by the Output ON/OFF Switch regardless of
the control output setting.
Override and automatic
return operation
Allows the control output to be maintained in the ON (or OFF) state until the next OFF (or
ON) time. This operation is controlled by using the Output ON/OFF Switch and Write Key.
When completed, the Time Switch automatically resumes the previously set operation.
For details, refer to Override and Automatic Return Operation on Data Sheet.
Summertime (DST)
adjustment
Switches the current time from "current time" to "current time + 1 h" for daylight savings
time. Yearly models also offer automatic switching to daylight savings time.
For details, refer to Manual Summer Time (DST) Adjustment on Data Sheet.
Time counter/total
counter display
Displays the total elapsed time and total count of external
input. It also displays a warning when a set value is entered.
For details, refer to Time Counter/Total Counter Display (F2,
F3, F4) on Data Sheet.
---
Time adjustment input Allows the time to be set to 00 min 00 s at the same time as
an external input is applied.
For details, refer to Time Adjustment Input Function (F2) on
Data Sheet.
---
Manual operation on
recovery from power
failure
Allows the output state to be specified following recovery
from a power failure.
For details, refer to Manual Operation on Recovery from
Power Failure (F2) on Data Sheet.
---
Bank switching Allows two groups (banks) of
programs to be registered and
switched by external input.
For details, refer to Bank
Switching (F2) on Data Sheet.
---
Season switching --- Allows weekly programs to be automatically switched in
response to seasons throughout the year.
For details, refer to Season Switching/Period of Season
(F8/F9) on Data Sheet.
Power OFF settings Allows the display to remain lit even when the power is turned OFF, and settings to be made
for all functions except Override and Automatic Return Operation.
The display illumination will turn OFF when there has been no operation for 2 min. The
display will light again when any key other than a slide switch is pressed for at least 1 s.
No output will be generated.