Page top

GX-[]D16[]8 / []D32[]8

Digital I/O Terminal e-CON Connector Type

GX-[]D16[]8 / []D32[]8

Easy wiring using industry standard e-CON connectors. Special wiring tool is not necessary.

• Digital I/O terminal with industry standard e-CON connectors.

• A common terminal is provided for each connector.
  The I/O terminal and the sensors can be connected directly.

• Input response time can be switched for high-speed processing.

• Selectable node address setting methods: setting with rotary switch and with tool software.
  When setting the nodes with rotary switch, setting is easy and node identification becomes possible for maintenance.