Page top

GX-[]D16[]8 / []D32[]8

Digital I/O Terminal e-CON Connector Type

GX-[]D16[]8 / []D32[]8

Easy wiring using industry standard e-CON connectors. Special wiring tool is not necessary.

International Standards

• The standards are abbreviated as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA,
   UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EU
   Directives, RCM: RCM mark, and KC: KC Registration.
• Contact your OMRON representative for further details and applicable conditions for these standards.

Name Specifications Model Standards
e-CON Connector Type Inputs 16 inputs NPN GX-ID1618 CE
PNP GX-ID1628 CE
Outputs 16 outputs NPN GX-OD1618 CE
PNP GX-OD1628 CE
Inputs/Outputs 8 inputs/8 outputs NPN GX-MD1618 CE
PNP GX-MD1628 CE
Inputs 32 inputs NPN GX-ID3218 CE
PNP GX-ID3228 CE
Outputs 32 outputs NPN GX-OD3218 CE
PNP GX-OD3228 CE
Inputs/Outputs 16 inputs/16 outputs NPN GX-MD3218 CE
PNP GX-MD3228 CE