Page top

E5CC, E5CC-B, E5CC-U

Digital Temperature Controller (48 x 48 mm)

E5CC, E5CC-B, E5CC-U

48 x 48 mm. Large White PV Display That's Easier to Read. Easy to Use, from Model Selection to Setup and Operation. A Complete Range of I/O Capacities, Functions, and Performance. Handles More Applications. E5CC-B is our Value Design product which increase the value of your control panel.

(Unit: mm)

Controllers

E5CC

E5CC, E5CC-B, E5CC-U Dimensions 2

E5CC-B

E5CC, E5CC-B, E5CC-U Dimensions 3

The Setup Tool port is on the top of the Temperature Controller.
It is used to connect the Temperature Controller to the computer to use the Setup Tool.
The E58-CIFQ2 USB-Serial Conversion Cable is required to make the connection.
Refer to the instructions that are provided with the USB-Serial Conversion Cable for the connection procedure.
Note: Do not leave the USB-Serial Conversion Cable connected when you use the Temperature Controller.

E5CC, E5CC-B, E5CC-U Dimensions 5

E5CC-U

E5CC, E5CC-B, E5CC-U Dimensions 6

Accessories (Order Separately)

USB-Serial Conversion Cable

E58-CIFQ2

E5CC, E5CC-B, E5CC-U Dimensions 8

Terminal Covers

E53-COV17

E5CC, E5CC-B, E5CC-U Dimensions 9

Terminal Covers

E53-COV23 (Three Covers provided.)

E5CC, E5CC-B, E5CC-U Dimensions 10

Terminal Cover (for the P3GA-11 Back-connecting Socket)

Y92A-48G

E5CC, E5CC-B, E5CC-U Dimensions 11

Waterproof Packing

Y92S-P8 (for DIN 48 × 48)

E5CC, E5CC-B, E5CC-U Dimensions 13

The Waterproof Packing is provided only with the E5CC/E5CC-B.
It is not included with the E5CC-U.
Order the Waterproof Packing separately if it becomes lost or damaged.
The Waterproof Packing can be used to achieve an IP66 degree of protection.
(Deterioration, shrinking, or hardening of the waterproof packing may occur depending on the operating environment. Therefore, periodic replacement is recommended to ensure the level of waterproofing specified in IP66. The time for periodic replacement depends on the operating environment. Be sure to confirm this point at your site.
Consider three years a rough standard.)
The E5CC-U cannot be waterproofed even if the Waterproof Packing is attached.

Current Transformers

E54-CT1

E5CC, E5CC-B, E5CC-U Dimensions 15

E54-CT1L

E5CC, E5CC-B, E5CC-U Dimensions 16

Thru-current (Io) vs. Output Voltage (Eo) (Reference Values)

E54-CT1 or E54-CT1L

E5CC, E5CC-B, E5CC-U Dimensions 18

Maximum continuous heater current: 50 A (50/60 Hz)
Number of windings: 400±2
Winding resistance: 18±2 Ω

E54-CT3

E5CC, E5CC-B, E5CC-U Dimensions 19

E54-CT3 Accessories

E5CC, E5CC-B, E5CC-U Dimensions 20

E54-CT3L

E5CC, E5CC-B, E5CC-U Dimensions 21

Thru-current (Io) vs. Output Voltage (Eo) (Reference Values)

E54-CT3 or E54-CT3L

E5CC, E5CC-B, E5CC-U Dimensions 23

Maximum continuous heater current: 120 A (50/60 Hz)
(Maximum continuous heater current for an OMRON Digital Temperature Controller is 50 A.)
Number of windings: 400±2
Winding resistance: 8±0.8 Ω

Adapter

Y92F-45

Note: 1. Use this Adapter when the Front Panel has already been prepared for the E5B[].
          2. Only black is available.
          3. You cannot use the E58-CIFQ2 USB-Serial Conversion Cable if you use the Y92F-45 Adapter. To use the USB-
               Serial Conversion Cable to make the settings, do so before you mount the Temperature Controller in the panel.
          4. You cannot use it together with the Y92F-49 Adapter that is enclosed with the Controller.

E5CC, E5CC-B, E5CC-U Dimensions 25

Mounted to E5CC

E5CC, E5CC-B, E5CC-U Dimensions 26

DIN Track Mounting Adapter

Y92F-52

E5CC, E5CC-B, E5CC-U Dimensions 28

Note: This Adapter cannot be used together with the Terminal Cover.
         Remove the Terminal Cover to use the Adapter.

This Adapter is used to mount the E5CC to a DIN Track.
If you use the Adapter, there is no need for a plate to mount in the panel or to drill mounting holes in the panel.

Mounted to E5CC

E5CC, E5CC-B, E5CC-U Dimensions 29

Watertight Cover

Y92A-48N

E5CC, E5CC-B, E5CC-U Dimensions 30

Mounting Adapter

Y92F-49

E5CC, E5CC-B, E5CC-U Dimensions 32

The Mounting Adapter is provided with the Temperature Controller.
Order the Mounting Adapter separately if it becomes lost or damaged.

Protective Cover

Y92A-48D

E5CC, E5CC-B, E5CC-U Dimensions 34

Note: This Protective Cover cannot be used if the Waterproof Packing is installed.

This Protective Cover is soft type.
It is able to operate the controller with using this cover.

Protective Cover

Y92A-48H

E5CC, E5CC-B, E5CC-U Dimensions 36

This Protective Cover is hard type.
Please use it for the mis-operation prevention etc.

E5CC-U Wiring Socket

Front-connecting Socket

P2CF-11

E5CC, E5CC-B, E5CC-U Dimensions 38

Note: 1. A model with finger protection (P2CF-11-E) is also available.
          2. You cannot use the P2CF-11 or P2CF-11-E together with the Y92F-45.

Back-connecting Socket

P3GA-11

E5CC, E5CC-B, E5CC-U Dimensions 40

Note: 1. Using any other sockets will adversely affect accuracy. Use only the specified sockets.
          2. A Protective Cover for finger protection (Y92A-48G) is also available.
          3. You cannot use the P3GA-11 together with the Y92F-45.
          4. You cannot use this Adapter together with the Y92F-49 Adapter that is provided with the E5CC Temperature Controller.