Page top

E5CC

Digital Temperature Controller (48 x 48 mm)

E5CC

48 x 48 mm. Large White PV Display That's Easier to Read. Easy to Use, from Model Selection to Setup and Operation. A Complete Range of I/O Capacities, Functions, and Performance. Handles More Applications.

The new standard in temperature control...

Omron has been an active innovator in temperature control since introducing its first temperature controller in 1967. Now temperature control has taken a giant leap forward with Omron's next generation of controllers - the E5[]C, which set new global standards in the crucial areas of precision, user friendliness and control performance. The E5[]C series will save you time and effort in set-up and operation, while enabling faster and more accurate monitoring/control of your process. The high-visibility display of the new series is also extremely easy to read and virtually eliminates any possibility for human error.

Key features

  • High-contrast, white LCD display visible from large distances and from any angle
  • Easy to set up, and operate intuitively via CX-Thermo without power supply
  • 50 ms sampling period for fast and precise regulation
  • Functions for diagnosis for secure operations *
  • Useful timer and logic operation functions eliminating the need of a PLC
* Alarm for loop break or PV change rate, heater burnout or sensor burnout detection

...is higher in every respect

Clearer LCD display

The large, high-contrast, white LCD display contributes to the exceptional clarity and therefore readability of the E5[]C series. The display can be read unambiguously from greater distances and from much wider viewing angles than normal.

Easy set-up and operation

Coupled with the autotuning algorithms, which greatly reduce set-up and commissioning time, Omron’s CX-Thermo support software has been specially developed for use with the E5[]C series. This enables faster parameter set-up, easier device adjustment and simpler maintenance.

Unique performance

Although intrinsic high sampling speed and high precision are built into the E5[]C series, Omron's 2-PID control is a key factor behind the advantage it offers over standard controllers. Using a powerful algorithm, it makes all the difference to control stability and thus the quality of your products.

High-contrast display

White LCD offers the greatest contrast to the black instrumentation backgrounds found in panels and the lighting conditions found in most control rooms. Despite the compact dimensions of the E5[]C series, the use of white LCD technology means that the 15-18 mm display height gives maximum clarity for its size. The distance and viewing angle of the high-contrast, white LCD light display is also far less critical for viewers, ensuring correct readings every time.

E5CC Features 8

The white LCD display is easy to read in the subdued lighting conditions found in most control rooms.

E5CC Features 9

The display remains easy to read even from wide viewing angles.

Save space!

The compact and space-saving design of the new E5[]C controller generation requires less panel depth (60 mm), allowing quick snap-mounting and easy installation even under very cramped conditions.

Thanks to the IP66 protection of the front cover, the E5[]C can withstand humid environments and also be cleaned with non-aggressive fluids.

E5CC Features 10

Easy to connect, set-up and operate

The E5[]C series is extremely easy to connect, set-up and operate in just a few simple steps using the instrument’s five front keys. Omron’s CX-Thermo software and new navigation assistant for intuitive settings offers the fastest possible parameter setting, easier device adjustment and simpler maintenance.

Ready to operate in only three steps:

E5CC Features 12

* CX-Thermo V4.4 must be preinstalled. It is available as a bundle together with USB converter E58-CIFQ2 and E58-CIFQ2-E

Time-saving 'shift key' for changing the set value

Key assignment can be changed for RUN/STOP or AT execution/STOP according to the user’s setting!

E5CC Features 13

Unique performance with simplicity...

...and more control functionality

With key features like simplicity in operation, Omron’s patented PID control, 50ms sampling period and the ability to handle multi-funtional input and output types, the E5[]C sets a new standard in fast and precise temperature regulation. It has all the familiar functionality available from existing Omron temperature controllers to cover virtually any general-purpose demand. And naturally, the versatile E5[]C series is available with input/output combinations to perfectly match all of your requirements.

Extended inputs & outputs

  • Remote SP input
  • Transfer output (voltage 1-5 V output) added
  • Event input
  • Auxiliary output

New feature

  • Program-less communication
  • Position-proportional control

Global availability, support and network

Providing you with the support you need to operate globally

Whether you want to take your existing products into new industrial sectors, or whether you want to expand your business into entirely new geographical markets, Omron can help. We aim to offer the same level of support globally, without forgetting local needs.

We have production facilities on every continent.
Our smart communications network and seamless global support means we can provide you with parts and technical support wherever you sell your machines. And all of our components comply with major international standards, to ensure problem-free integration. It’s all there for you.

Facts and figures

  • Over 35,000 employees
  • Almost 200 locations
  • Presence in every continent
  • Knowledge-sharing through our global infrastructure
  • Local R&D facilities synchronised to local needs
  • Local factories to ensure quick response
  • Global pricing terms
  • Global support