Page top

E5CC, E5CC-B, E5CC-U

Digital Temperature Controller (48 x 48 mm)

E5CC, E5CC-B, E5CC-U

48 x 48 mm. Large White PV Display That's Easier to Read. Easy to Use, from Model Selection to Setup and Operation. A Complete Range of I/O Capacities, Functions, and Performance. Handles More Applications. E5CC-B is our Value Design product which increase the value of your control panel.

Model Number Legend

Models with Screw Terminal Blocks

E5CC, E5CC-B, E5CC-U Lineup 2

Heating and Cooling Control

Using Heating and Cooling Control

(1) Control Output Assignment
If there is no control output 2, an auxiliary output is used as the cooling control output.
If there is a control output 2, the two control outputs are used for heating and cooling.
(It does not matter which output is used for heating and which output is used for cooling.)
(2) Control
If PID control is used, you can set PID control separately for heating and cooling.
This allows you to handle control systems with different heating and cooling response characteristics.

Models with Push-In Plus Terminal Blocks

E5CC, E5CC-B, E5CC-U Lineup 5

Heating and Cooling Control

Using Heating and Cooling Control

(1)Control Output Assignment
An auxiliary output is used as the cooling control output.
(2) Control
If PID control is used, you can set PID control separately for heating and cooling.
This allows you to handle control systems with different heating and cooling response characteristics.

Plug-in Models

E5CC, E5CC-B, E5CC-U Lineup 8

Control
output
No. of
auxiliary
outputs
Options Model Model
HB alarm
and
HS alarm
No. of
event
inputs
Communica-
tions
Power supply voltage Power supply voltage
100 to 240 VAC 24 VAC/DC
Relay output --- --- --- --- E5CC-RW0AUM-000 E5CC-RW0DUM-000
1 E5CC-RW1AUM-000 E5CC-RW1DUM-000
2 E5CC-RW2AUM-000 E5CC-RW2DUM-000
Voltage output
(for driving SSR)
--- --- --- --- E5CC-QX0AUM-000 E5CC-QX0DUM-000
1 E5CC-QX1AUM-000 E5CC-QX1DUM-000
2 E5CC-QX2AUM-000 E5CC-QX2DUM-000
Linear current
output
--- --- --- --- E5CC-CX0AUM-000 E5CC-CX0DUM-000
1 E5CC-CX1AUM-000 E5CC-CX1DUM-000
2 E5CC-CX2AUM-000 E5CC-CX2DUM-000

Heating and Cooling Control

Using Heating and Cooling Control

(1) Control Output Assignment
An auxiliary output is used as the cooling control output.
(2) Control
If PID control is used, you can set PID control separately for heating and cooling.
This allows you to handle control systems with different heating and cooling response characteristics.

Optional Products (Order Separately)

USB-Serial Conversion Cable

Model
E58-CIFQ2

Terminal Covers (for E5CC)

Model
E53-COV17
E53-COV23 (3pcs)

Note: The E53-COV10 cannot be used.
          Refer to Data Sheet for the mounted dimensions.

Waterproof Packing

Model
Y92S-P8

Note: The Waterproof Packing is provided only with E5CC/E5CC-B Controllers.
           The E5CC-U cannot be waterproofed even if the Waterproof Packing is attached.

Current Transformers (CTs)

Hole diameter Model
5.8 mm E54-CT1
12.0 mm E54-CT3

Adapter

Model
Y92F-45

Note: Use this Adapter when the panel has already been prepared for an E5B[] Controller.

Waterproof Cover

Model
Y92A-48N

Mounting Adapter

Model
Y92F-49

Note: This Mounting Adapter is provided with the Digital Temperature Controller.

DIN Track Mounting Adapter (for E5CC)

Model
Y92F-52

Sockets (for E5CC-U)

Type Model
Front-connecting Socket P2CF-11
Front-connecting Socket with Finger Protection P2CF-11-E
Back-connecting Socket P3GA-11
Terminal Cover for Back-connecting socket with Finger Protection Y92A-48G

Front Covers

Type Model
Hard Front Cover Y92A-48H
Soft Front Cover Y92A-48D

CX-Thermo Support Software

Model
EST2-2C-MV4

Note: CX-Thermo version 4.5 or higher is required for the E5CC.
          CX-Thermo version 4.61 or higher is required for the E5CC-U.
          CX-Thermo version 4.65 or higher is required for the E5CC-B.
          For the system requirements for the CX-Thermo, refer to information on the EST2-2C-MV4.