Range of models with measuring center distance of 20 to 1,500 mm.
Achieves maximum resolution of 0.25 μm.
Maximum response speed of 110 μs.
Parallel output supported.
Smart Sensors 2D CMOS Laser Type
about this Product Family
last update: June 1, 2020
Range of models with measuring center distance of 20 to 1,500 mm.
Achieves maximum resolution of 0.25 μm.
Maximum response speed of 110 μs.
Parallel output supported.
Complete sensing stability with optimum Sensor Head size for best performance and holding mechanism secured at 3 points. (See note.)
Note: ZS-HLDS2T not applicable.
Moving resolution (error based on workpiece surface position) has been reduced dramatically by optimizing the optical system with increased sensitivity and resolution of the light receiving lenses.
With a CCD, the charge overflows to the next pixel when excessive light is received. This phenomenon does not occur with CMOS, so there are no effects from light fluctuations from different materials or excessive light reception.
Beam Shapes
Spot and line beam selection.
Wide Range of Products
Long-range, middle-range, and short-range models.
last update: June 1, 2020