Page top

ZS Series

Smart Sensors 2D CMOS Laser Type

ZS Series

High-precision Displacement Measurement Sensors Bringing Smart Sensors into New Fields.

Smart Sensor

ZS-HL-series Sensor Heads

Optical
system
Sensing distance Beam shape Beam diameter Resolution
(see note)
Cable length Model
Regular
Reflective
Models
20±1 mm Line beam 1.0 mm × 20 μm 0.25 μm 2 m ZS-HLDS2T 2M*
0.5 m ZS-HLDS2T 0.5M*
25±2 mm Line beam 2.2 mm × 45 μm 0.6 μm 2 m ZS-HLDS2VT 2M
0.5 m ZS-HLDS2VT 0.5M
Diffuse
Reflective
Models
50±5 mm Line beam 1.0 mm × 30 μm 0.25 μm 2 m ZS-HLDS5T 2M
0.5 m ZS-HLDS5T 0.5M
100±20 mm Line beam 3.5 mm × 60 μm 1 μm 2 m ZS-HLDS10 2M
0.5 m ZS-HLDS10 0.5M
600±350 mm Line beam 16 mm × 0.3 mm 8 μm 2 m ZS-HLDS60 2M
0.5 m ZS-HLDS60 0.5M
1500±500 mm Line beam 40 mm × 1.5 mm 500 μm 2 m ZS-HLDS150 2M
0.5 m ZS-HLDS150 0.5M

Note: Refer to the table of ratings and specifications for details.
* Orders have been discontinued at the end of August 2019.

ZS-HL-series Sensor Heads (For Nozzle Gaps)

Optical
system
Sensing distance Beam shape Beam diameter Resolution
(see note)
Cable length Model
Regular
Reflective
Models
10±0.5 mm Line beam 900 × 25 μm 0.25 μm 2 m ZS-LD10GT 2M
0.5 m ZS-LD10GT 0.5M
15±0.75 mm Line beam 900 × 25 μm 0.25 μm 2 m ZS-LD15GT 2M
0.5 m ZS-LD15GT 0.5M

Note: Refer to the table of ratings and specifications for details.

ZS-L-series Sensor Heads

Optical
system
Sensing distance Beam shape Beam diameter Resolution
(see note)
Cable length Model
Regular
Reflective
Models
20±1 mm Line beam 900 × 25 μm 0.25 μm 2 m ZS-LD20T 2M
0.5 m ZS-LD20T 0.5M
Spot beam 25 μm dia. 0.25 μm 2 m ZS-LD20ST 2M
0.5 m ZS-LD20ST 0.5M
40±2.5 mm Line beam 2000 × 35 μm 0.4 μm 4 m ZS-LD40T 4M *1
2 m ZS-LD40T 2M
0.5 m ZS-LD40T 0.5M
Diffuse
Reflective
Models
50±5 mm Line beam 900 × 60 μm 0.8 μm 2 m ZS-LD50 2M
0.5 m ZS-LD50 0.5M
Spot beam 50 μm dia. 0.8 μm 2 m ZS-LD50S 2M
0.5 m ZS-LD50S 0.5M
80±15 mm Line beam 900 × 60 μm 2 μm 2 m ZS-LD80 2M
1 m ZS-LD80 1M *2
0.5 m ZS-LD80 0.5M
130±15 mm Line beam 600 × 70 μm 3 μm 2 m ZS-LD130 2M
0.5 m ZS-LD130 0.5M
200±50 mm Line beam 900 × 100 μm 5 μm 2 m ZS-LD200 2M
0.5 m ZS-LD200 0.5M
350±135 mm Spot beam 240 μm dia. 20 μm 2 m ZS-LD350S 2M
0.5 m ZS-LD350S 0.5M

Note : No. of samples to average: 128 when set to High-precision Mode.
*1. Orders have been discontinued at the end of August 2019.
*2. Orders have been discontinued at the end of January 2021.

ZS-HL-series Sensor Controllers

Shape Supply voltage Control outputs Model
3175_lu_4_1
24 VDC NPN outputs ZS-HLDC11
PNP outputs ZS-HLDC41

ZS-L-series Sensor Controllers

Shape Supply voltage Control outputs Model
3175_lu_5_1
24 VDC NPN outputs ZS-LDC11
PNP outputs ZS-LDC41

Multi-Controllers

Shape Supply voltage Control outputs Model
3175_lu_6_1
24 VDC NPN outputs ZS-MDC11
PNP outputs ZS-MDC41

Data Storage Units

Shape Supply voltage Control outputs Model
3175_lu_7_1
24 VDC NPN outputs ZS-DSU11
PNP outputs ZS-DSU41

Accessories (Sold Separately)

Controller Link Unit

Shape Model
3175_lu_8_1
ZS-XCN

Panel Mount Adapter

Shape Model
3175_lu_9_1
ZS-XPM1 For 1st Controller
3175_lu_9_2
ZS-XPM2 For expansion
(from 2nd Controller on)

RS-232C Cables

Connected to Model Qty
Personal computer (2 m) ZS-XRS3 1
PLC/PT (2 m) ZS-XPT3 1

Extension Cables for Sensor Heads

Cable length Model Qty
1 m ZS-XC1A 1
4 m ZS-XC4A 1
5 m ZS-XC5B *1, *2 1
8 m ZS-XC8A 1
10 m ZS-XC10B *1 1
*1. Up to two ZS-XC[]B Cables can be connected. (22 m max.)
*2. A Robot Cable (ZS-XC5BR) is also available.

Long Extension Cables for Sensor Heads (Used with a Digital Equalizer for ZS-HL Series)

Name Model Qty
Digital Equalizer (Relay) ZS-XEQ 1
Extension Cable (long distance, flexible 15 m cable) ZS-XC15CR 1
Extension Cable (long distance, flexible 25 m cable) ZS-XC25CR 1
Digital Equalizer Connection Cable (0.2 m) ZS-XC02D 1

Logging Software

Name Model
SmartMonitor Professional ZS-SW11V3E

Realtime Parallel Output Unit (for ZS-HL Series)

Shape Control outputs Model
3175_lu_14_1
NPN outputs ZG-RPD11-N
PNP outputs ZG-RPD41-N

CompoNet-compatible Sensor Communications Unit

Shape Model
3175_lu_15_1
ZS-CRT

Memory Cards

Model Capacity
HMC-EF283
HMC-EF583
256 MB
512 MB

Quick Reference for Extension Cable Connections

Extension Cable Sensor Head Controller Remarks
Model Length Bend
resistant
ZS-LD[]
ZS-HLDS2V
ZS-HLDS2/
-HLDS5/
-HLDS10/
-HLDS60/
-HLDS150
ZS-LDC[] ZS-HLDC[]
ZS-XC1A 1 m Only one Extension Cable can
be used.
ZS-XC4A 4 m
ZS-XC8A 8 m
ZS-XC5B 5 m Up to two Extension Cables
can be used.
(The maximum length is 22 m.)
ZS-XC10B 10 m
ZS-XC5BR 5 m
ZS-XC15CR 15 m A ZS-XEQ Digital Equalizar and
ZS-XC02D Digital Equalizar
Connecting Cable are requied.
ZS-XC25CR 25 m