Page top

R89F-D

DC Axial Fans

R89F-D

Reducing required design work through unified power supply voltage

(Unit: mm)

R89F-DS0925[] DC Axial Fans (92 × 92 × t25 mm)

R89F-D Dimensions 1

R89F-DS1225[] DC Axial Fans (120 × 120 × t25 mm)

R89F-D Dimensions 2

R89F-DS1238[] DC Axial Fans (120 × 120 × t38 mm)

R89F-D Dimensions 3

R87F-FG Finger Guards

Material: steel, Joints: spot welded, Surface: nickel-chrome plated

R87F-FG150

R89F-D Dimensions 5

R87F-FG120

R89F-D Dimensions 6

R87F-FG90

R89F-D Dimensions 7

R87F-FG80

R89F-D Dimensions 8

R87F-FL Filters

R87F-FL120

R89F-D Dimensions 10

R87F-FL90

R89F-D Dimensions 11

R87F-FL80

R89F-D Dimensions 12

R87F-FL120S

R89F-D Dimensions 13

Note: 1. The Screen Filter is made using aluminium and has an EMI/RFI shielding effect.
         2. When mounting the Screen Filter, make sure that it does not come in contact with the fan blades.
         3. The screen is a 30 × 30 aluminum mesh.
             (30 aluminum wires per inch)