last update: December 1, 2023
R89F-DS0925[] DC Axial Fans (92 × 92 × t25 mm)
Characteristics
Motor type |
Brushless DC motor |
Terminal type |
Lead wires |
Insulation class |
Class E (UL class A) |
Insulation resistance |
10 MΩ min. (at 500 VDC)
Between lead wire conductor and frame |
Insulation withstand voltage |
500 VAC (1 minute)
Between lead wire conductor and frame |
Ambient operating temperature |
-20 to +70°C (no icing) |
Ambient storage temperature |
-30 to +70°C (no icing) |
Ambient humidity |
20% to 85% |
Protection |
Restraint burnout protection (Current blocking function)
Power supply lead wire reverse polarity protection |
Materials |
Frame |
PBT/ABS alloy (UL94V-0) |
Blades |
PBT/ABS alloy (UL94V-0) |
Bearings |
Ball bearings |
Weight |
Approx. 100 g |
Compliant standards |
EN/IEC62368-1
EN/IEC60335-2-80
(CE marking compliant)
RCM |
Certified standards |
UL: UL507 (Recognition)
CSA: C22.2 No.113 |
R89F-DS1225[] DC Axial Fans (120 × 120 × t25 mm)
Characteristics
Motor type |
Brushless DC motor |
Terminal type |
Lead wires |
Insulation class |
Class E (UL class A) |
Insulation resistance |
10 M min. (at 500 VDC)
Between lead wire conductor and frame |
Insulation withstand voltage |
500 VAC (1 minute)
Between lead wire conductor and frame |
Ambient operating temperature |
-20 to +70°C (no icing) |
Ambient storage temperature |
-30 to +70°C (no icing) |
Ambient humidity |
20% to 85% |
Protection |
Restraint burnout protection (Current blocking function)
Power supply lead wire reverse polarity protection |
Materials |
Frame |
PBT/ABS alloy (UL94V-0) |
Blades |
PPHOX (UL94V-1) |
Bearings |
Ball bearings |
Weight |
Approx. 280 g |
Compliant standards |
EN/IEC62368-1
EN/IEC60335-2-80
(CE marking compliant)
RCM |
Certified standards |
UL: UL507 (Recognition)
CSA: C22.2 No.113 |
R89F-DS1238[] DC Axial Fans (120 × 120 × t38 mm)
Characteristics
Motor type |
Brushless DC motor |
Terminal type |
Lead wires |
Insulation class |
Class E (UL class A) |
Insulation resistance |
10 M min. (at 500 VDC)
Between lead wire conductor and frame |
Insulation withstand voltage |
500 VAC (1 minute)
Between lead wire conductor and frame |
Ambient operating temperature |
-20 to +70°C (no icing) |
Ambient storage temperature |
-30 to +70°C (no icing) |
Ambient humidity |
20% to 85% |
Protection |
Restraint burnout protection (Current blocking function)
Power supply lead wire reverse polarity protection |
Materials |
Frame |
PBT/ABS alloy (UL94V-0) |
Blades |
PPHOX (UL94V-1) |
Bearings |
Ball bearings |
Weight |
Approx. 330 g |
Compliant standards |
EN/IEC62368-1
EN/IEC60335-2-80
(CE marking compliant)
RCM |
Certified standards |
UL: UL507 (Recognition)
CSA: C22.2 No.113 |
last update: December 1, 2023