Page top

R89F-D

DC Axial Fans

R89F-D

Reducing required design work through unified power supply voltage

Model Number Structure

Model Number Legend

R89F-D Lineup 2

Ordering Information

DC Axial Fans

Series Size (mm) Speed Model
R89F-D series 92 × 92 × t25 High R89F-DS0925H
92 × 92 × t25 Low R89F-DS0925L
120 × 120 × t25 High R89F-DS1225H
120 × 120 × t25 Low R89F-DS1225L
120 × 120 × t38 High R89F-DS1238H
120 × 120 × t38 Low R89F-DS1238L

Options (Order Separately)

Name Model
Finger Guard R87F-FG[]
Filter R87F-FL[](S)

Note: Mounting screws are not provided.

Set Model

Model Set Contents
R89F-DS0925H-S1 Fan, Finger guard × 1, M4 Screw (40 mm) × 4 and nut set × 4
R89F-DS0925L-S1 Fan, Finger guard × 1, M4 Screw (40 mm) × 4 and nut set × 4
R89F-DS1225H-S1 Fan, Finger guard × 1, M4 Screw (40 mm) × 4 and nut set × 4
R89F-DS1225L-S1 Fan, Finger guard × 1, M4 Screw (40 mm) × 4 and nut set × 4
R89F-DS1238H-S1 Fan, Finger guard × 1, M4 Screw (55 mm) × 4 and nut set × 4
R89F-DS1238L-S1 Fan, Finger guard × 1, M4 Screw (55 mm) × 4 and nut set × 4
R89F-DS0925H-S2 Fan, Finger guard × 2, M4 Screw (40 mm) × 4 and nut set × 4
R89F-DS0925L-S2 Fan, Finger guard × 2, M4 Screw (40 mm) × 4 and nut set × 4
R89F-DS1225H-S2 Fan, Finger guard × 2, M4 Screw (40 mm) × 4 and nut set × 4
R89F-DS1225L-S2 Fan, Finger guard × 2, M4 Screw (40 mm) × 4 and nut set × 4
R89F-DS1238H-S2 Fan, Finger guard × 2, M4 Screw (55 mm) × 4 and nut set × 4
R89F-DS1238L-S2 Fan, Finger guard × 2, M4 Screw (55 mm) × 4 and nut set × 4

R89F-DS0925[] DC Axial Fans (92 × 92 × t25 mm)

Model Rated
voltage
Permitted
voltage
fluctuation
range
Fre-
quency
[Hz]
Rated
current
[A] *
Rated
input
[W] *
Rated
rotational
speed
[r/min-1]
*
Maximum
flow rate
[m3/min]
*
Maximum
static
pressure
[Pa] *
Noise
[dB] *
R89F-DS0925H 24 VDC 12 to 27.6 V --- 0.15 3.6 3550 1.66 56.1 39
R89F-DS0925L 24 VDC 12 to 27.6 V --- 0.08 1.92 2650 1.24 32.2 30

* An asterisk (*) indicates a nominal value.

R89F-DS1225[] DC Axial Fans (120 × 120 × t25 mm)

Model Rated
voltage
Permitted
voltage
fluctuation
range
Fre-
quency
[Hz]
Rated
current
[A] *
Rated
input
[W] *
Rated
rotational
speed
[r/min-1]
*
Maximum
flow rate
[m3/min]
*
Maximum
static
pressure
[Pa] *
Noise
[dB] *
R89F-DS1225H 24 VDC 20.4 to 27.6 V --- 0.47 11.28 4100 3.68 120 51
R89F-DS1225L 24 VDC 12 to 27.6 V --- 0.17 4.08 2850 2.5 64 40

* An asterisk (*) indicates a nominal value.

R89F-DS1238[] DC Axial Fans (120 × 120 × t38 mm)

Model Rated
voltage
Permitted
voltage
fluctuation
range
Fre-
quency
[Hz]
Rated
current
[A] *
Rated
input
[W] *
Rated
rotational
speed
[r/min-1]
*
Maximum
flow rate
[m3/min]
*
Maximum
static
pressure
[Pa] *
Noise
[dB] *
R89F-DS1238H 24 VDC 20.4 to 27.6 V --- 0.5 12 3600 3.88 135 49
R89F-DS1238L 24 VDC 14 to 27.6 V --- 0.11 2.64 1950 2.1 39.6 32

* An asterisk (*) indicates a nominal value.

R87F-FG Finger Guards

Ordering Information

Size Model number Weight (g)
150 dia. R87F-FG150 Approx. 58
120 × 120 R87F-FG120 Approx. 45
92 × 92 R87F-FG90 Approx. 25
80 × 80 R87F-FG80 Approx. 20

Applicable Axial Fans

Axial Fans Set model
Model Contents
Finger Guard Hexagonal nuts Screws
size Qty Model size Qty size Qty
R87F-A[]A83 R87F-SET8025 80 x 80 1 R87F-FG80 M4 4 M4 x L38 4
R87T-A[]A83
R87F-A[]A85 R87F-SET8038 80 x 80 1 R87F-FG80 M4 4 M4 x L50 4
R87T-A[]A85
R87F-A[]A93 R87F-SET9025 92 x 92 1 R87F-FG90 M4 3 M4 x L38 3
M3 1 M3 x L38 1
R87F-A[]A13 R87F-SET1225 120 x 120 1 R87F-FG120 M4 4 M4 x L38 4
R87F-A[]A15 R87F-SET1238 120 x 120 1 R87F-FG120 M4 4 M4 x L50 4
R87T-A[]A15
R87T-A[]A15H-WR
R87T-A[]A05 R87F-SET1538 150 dia. 1 R87F-FG150 M4 2 M4 x L50 2
R87T-A[]A07 R87F-SET1555 150 dia. 1 R87F-FG150 M4 2 M4 x L70 2

Note: Finger Guards reduce the flow rate by approximately 2% to 5%.

R87F-FL Filters

Ordering Information

Filter

Size Model number Weight (g)
120 × 120 R87F-FL120 Approx. 43
92 × 92 R87F-FL90 Approx. 30
80 × 80 R87F-FL80 Approx. 21
120 × 120 R87F-FL120S Approx. 19

Note: The filter contains one medium.

Media

Size Model number
120 × 120 R87F-FL120-M120
92 × 92 R87F-FL90-M90
80 × 80 R87F-FL80-M80

Note: Use the following model number to order the Media only.
         R87F-FL[]-M[] ([]: 120, 90, or 80)
         (One set containing five Media, weight: 5 g max.)

Applicable Axial Fans

AC Axial Fan Filter
Size Model Plastic Aluminum
150 dia. R87T-A[]A0 Series --- ---
120 × 120 R89F-DS1225[] series R87F-FL120 R87F-FL120S
R89F-DS1238[] series
R89F-MS1238HP
R87F-A[]A1 Series
R87T-A[]A1 Series
92 × 92 R87F-A[]A9 Series R87F-FL90 ---
80 × 80 R87F-A[]A8 Series
R87T-A[]A8 Series
R87F-FL80 ---

Note: Filters reduce the flow rate by approximately 20% to 40%.
         Ensure that there is no clogging.