Page top

R87B

Box Fan

R87B

Comprehensive Lineup of Single, Double, and Triple Axial Fans with Easy One-step Mounting

Characteristics

AC axial fan model R87F/R87B-F for set model R87T
Motor type Single-phase shading coil induction motor (2-pole, open type)
Terminal type Terminals
Insulation class IEC class B (130°C)
UL class A (105°C)
CSA class A (105°C)
cULus class B (130°C)
IEC class B (130°C)
UL class A (105°C)
cULus class B (130°C)
Insulation resistance 100 MΩ min. (at 500 VDC)
Between all power supply connection parts and non-current carrying metal parts
Dielectric strength 2,000 VAC for 1 min
Between all power supply connection parts and non-current carrying metal parts
Ambient operating temperature -30 to 70°C (with no icing) -20 to 70°C (with no icing)
Storage temperature -40 to 85°C (with no icing)
Ambient humidity 25% to 85%
Protection Impedance protection
Materials Frame Die-cast aluminum
Blades Glass polycarbonate Steel plate (black coating)
Bearings Ball bearings
Compliant standards* PSE, EN/IEC 60335 (CE self-declaration)
Certified standards* cULus

Note: The rated current is the total for all fans.
* The compliant standards and certified standards apply to the listed Axial Fans.