Coupler Unit which enables EtherCAT or EtherNet/IP network communications.
There are 2 products of Communications Coupler.
 NX-series EtherCAT Coupler Unit
            
            
                NX-ECC
            
            
               NX-series EtherCAT Coupler Unit
            
            
                NX-ECC
            
        
    Flexible System Can Be Achieved with Highspeed, High-precision Remote I/O for EtherCAT
 NX-series EtherNet/IP™ Coupler Unit
            
            
                NX-EIC202
            
            
               NX-series EtherNet/IP™ Coupler Unit
            
            
                NX-EIC202
            
        
    Connecting to open industrial network standard EtherNet/IP
 Product Category
Product Category
 Automation Systems
Automation Systems Machine Automation Controllers
Machine Automation Controllers NX-series I/O System
NX-series I/O System EtherNet/IP Unit
EtherNet/IP Unit Digital Input / Output Unit
Digital Input / Output Unit Analog Input / Output Unit
Analog Input / Output Unit Temperature Control Unit / Temperature Input Unit / Heater Burnout Detection Unit
Temperature Control Unit / Temperature Input Unit / Heater Burnout Detection Unit Load Cell Input Unit
Load Cell Input Unit Position Interface Unit
Position Interface Unit IO-Link Master Unit
IO-Link Master Unit Communications Interface Units
Communications Interface Units RFID Units
RFID Units System Unit
System Unit Safety CPU Unit
Safety CPU Unit Safety I/O Unit
Safety I/O Unit EtherCAT Slave Unit
EtherCAT Slave Unit