EtherCAT Coupler and Slice I/O Units which enable high-speed and high-precision control.
There are 16 products of EtherCAT Slave Terminals NX-Series.
NX-series Temperature Control Unit
NX-TC
Optimize Control by Detecting Status Changes Easily Satisfy Both Productivity and Quality
NX-series EtherCAT Coupler Unit
NX-ECC
Flexible System Can Be Achieved with Highspeed, High-precision Remote I/O for EtherCAT
NX-series Digital I/O Unit
NX-ID / IA / OD / OC / MD
A wide range of digital I/O units from general purpose use to high-speed synchronous control
NX-series High-speed Analog Input Unit
NX-HAD[][][]
Simultaneous sampling of 4 channels with sampling times down to 5 μs
NX-series Analog I/O Unit
NX-AD / DA
Analog inputs and outputs to meet all machine control needs, from general purpose to high-speed synchronous control
NX-series Temperature Input Unit
NX-TS
Standard and high-speed, high-precision temperature measurement and control
NX-series Load Cell Input Unit
NX-RS[][][][]
Build a cost saving weighing/ measurement system by using load cells
NX-series Heater Burnout Detection Unit
NX-HB
Temperature control with heater burnout detection in conjunction with a temperature input unit and PID instructions
NX-series High-speed Counter Unit
NX-CT[][][][]
High-speed counter unit ideal for edge control, achieving high-speed response and high-resolution performance
NX-series Incremental Encoder Input Unit
NX-EC0[][][]
More precise timing control by synchronizing the position data with the EtherCAT® Distributed Clock
NX-series SSI Input Unit
NX-ECS[][][]
Synchronous Serial Interface (SSI) to connect external axes to the Sysmac system
NX-series Pulse Output Unit
NX-PG0[][][]
Positioning control with pulse outputs to command stepper motor drives and other pulse input motor drives
NX-series IO-Link Master Unit
NX-ILM400
IO-Link makes sensor level information visible and solves the three major issues at manufacturing sites! The screwless clamping terminal block reduces wiring work.
NX-series System Unit
NX-PD / PF / PC / TBX
Power Supply Unit, Power Connection Unit, and FG Terminal Expansion Unit for NX-Series
NX-series Communications Interface Units
NX-CIF
Provides simplicity and flexibility in connecting serial devices to EtherCAT
NX-series RFID Units
NX-V680C
RFID V680 communications units create faster and more consistent field networks, supports controller distribution, and enables better traceability