| Sensing
method |
Appearance | Connection
method |
Sensing distance | Model | Recommended application
*2 |
||
|---|---|---|---|---|---|---|---|
| Flat object | Cylindrical
object |
||||||
| NPN | PNP | Detecting
glass wafers and LCD glass circuit boards |
Detecting
plastic bottles and other transparent containers |
||||
| Retro-
reflective |
![]() |
Pre-wired
(2 m) |
300 mm [100 mm] *1
(Infrared light) |
E3S-R12 2M | --- | Ideal | Ideal |
| 1 m [100 mm] *1
(Red light) |
E3S-R11 2M | E3S-R31 2M | Ideal | --- | |||
| Standard
M12 Connector |
300 mm [100 mm] *1
(Infrared light) |
E3S-R17 | --- | Ideal | Ideal | ||
| 1 m [100 mm] *1
(Red light) |
E3S-R16 | E3S-R36 | Ideal | --- | |||
![]() |
Pre-wired
(2 m) |
300 mm [100 mm] *1
(Infrared light) |
E3S-R62 2M | --- | Ideal | Ideal | |
| 1 m [100 mm] *1
(Red light) |
E3S-R61 2M | E3S-R81 2M | Ideal | --- | |||
| Standard
M12 Connector |
300 mm [100 mm] *1
(Infrared light) |
E3S-R67 | --- | Ideal | Ideal | ||
| 1 m [100 mm] *1
(Red light) |
E3S-R66 | E3S-R86 | Ideal | --- | |||
*2. The E3S-R may not detect some glass wafer materials or plastic bottle shapes. Before using the E3S-R, be sure to
test it on samples to make sure it can detect the items reliably.