| Sensing method | Appearance | Sensing distance | Operation mode | Model |
|---|---|---|---|---|
| Convergent-reflective
(narrow vision field) |
![]() |
30 to 100 mm (variable) | Light-ON/Dark-ON
(selectable) |
E3S-LS10XE4 2M |
| Convergent-reflective
(wide vision field) |
50 to 250 mm (variable) | E3S-LS20XE4 2M | ||
| Through-beam | ![]() |
2 m | E3S-2E4 *
Emitter E3S-2LE4 * Receiver E3S-2DE4 * |
|
| 5 m | E3S-5E4 *
Emitter E3S-5LE4 * Receiver E3S-5DE4 * |
|||
| Retro-reflective | 0.1 to 2 m | E3S-R2E4 * | ||
| Diffuse-reflective | 100 mm | E3S-DS10E4 * | ||
| 300 mm | E3S-DS30E4 * | |||
| Through-beam | ![]() |
2 m | E3S-2E41 *
Emitter E3S-2LE41 * Receiver E3S-2DE41 * |
|
| 5 m | E3S-5E41 *
Emitter E3S-5LE41 * Receiver E3S-5DE41 * |
|||
| Retro-reflective | 0.1 to 2 m | E3S-R2E41 * | ||
| Diffuse-reflective | 100 mm | E3S-DS10E41 * | ||
| 300 mm | E3S-DS30E41 * |