Model |
---|
KS1-AA1T |
Ionizer (Air Push Type)
last update: May 23, 2013
Model |
---|
KS1-AA1T |
Product | Model | |
---|---|---|
Standard Nozzle | KS1-ANNS01 | |
Shower Nozzle | 60° | KS1-ANSW60 |
90° | KS1-ANSW90 | |
90° Flat Nozzle | KS1-ANFT90 | |
Straight Bar Nozzle | 100 mm | KS1-ANSB10 |
200 mm | KS1-ANSB20 | |
300 mm | KS1-ANSB30 | |
400 mm | KS1-ANSB40 | |
500 mm | KS1-ANSB50 | |
Flexible Tube Nozzle | 100 mm | KS1-ANDC10 |
200 mm | KS1-ANDC20 | |
300 mm | KS1-ANDC30 | |
400 mm | KS1-ANDC40 | |
500 mm | KS1-ANDC50 |
Product | Model |
---|---|
500-mm Conductive Urethane Tube | KS1-ANNS-U |
500-mm Fluororesin Tube | KS1-ANNS-F |
500-mm Silicone Tube | KS1-ANNS-S |
Product | Model |
---|---|
60° Flexible Shower Nozzle Cap | KS1-ANDC-SW60 |
90° Flexible Shower Nozzle Cap | KS1-ANDC-SW90 |
90° Flexible Flat Nozzle Cap | KS1-ANDC-FT90 |
Product | Model |
---|---|
Replacement Dischargers (set of 5) | KS1-AZ01T |
Tool for Replacing Dischargers | KS1-AZ02 |
Stainless Steel Connector | KS1-AZ03 |
Air Clean Filter | KS1-AZ04 |
last update: May 23, 2013