| Sensing
method |
Appearance | Con-
nection method |
Re-
sponse time |
Sensing
distance (Red light) |
Model | |
|---|---|---|---|---|---|---|
| NPN output | PNP output | |||||
| Through-
beam (Emitter + Receiver) |
![]() |
Pre-wired
(2 m) |
1 ms | 60 m | E3Z-LT61 2M
Emitter E3Z-LT61-L 2M Receiver E3Z-LT61-D 2M |
E3Z-LT81 2M
Emitter E3Z-LT81-L 2M Receiver E3Z-LT81-D 2M |
| Connector
(M8, 4 pins) |
E3Z-LT66
Emitter E3Z-LT66-L Receiver E3Z-LT66-D |
E3Z-LT86
Emitter E3Z-LT86-L Receiver E3Z-LT86-D |
||||
| Retro-
reflective with MSR function |
![]() |
Pre-wired
(2 m) |
*2
15 m (300 mm) (Using E39-R1) 7 m (200 mm) (Using E39- R12) 7 m (200 mm) (Using E39-R6) |
E3Z-LR61 2M | E3Z-LR81 2M | |
| Connector
(M8, 4 pins) |
E3Z-LR66 | E3Z-LR86 | ||||
| Distance-
settable (BGS Models) |
![]() |
Pre-wired
(2 m) |
20 to 40 mm
(Min. distance set) 20 to 300 mm (Max. distance set) |
E3Z-LL61 2M | E3Z-LL81 2M | |
| Connector
(M8, 4 pins) |
E3Z-LL66 | E3Z-LL86 | ||||
| Pre-wired
(2 m) |
0.5 ms | 25 to 40 mm
(Min. distance set) 25 to 300 mm (Max. distance set) |
E3Z-LL63 2M | E3Z-LL83 2M | ||
| Connector
(M8, 4 pins) |
E3Z-LL68 | E3Z-LL88 | ||||