| Size | Sensing distance | Output | Operation mode | Model | |
|---|---|---|---|---|---|
Shielded
![]() |
M8 | 1.5 mm | DC 2-Wire (polarity) | NO | E2FM-X1R5D1 2M *1 *3 |
| M12 | 2 mm | E2FM-X2D1 2M *2 | |||
| M18 | 5 mm | E2FM-X5D1 2M *2 | |||
| M30 | 10 mm | E2FM-X10D1 2M *2 | |||
Proximity Sensor with All-stainless Housing
last update: May 7, 2025
| Size | Sensing distance | Output | Operation mode | Model | |
|---|---|---|---|---|---|
Shielded
![]() |
M8 | 1.5 mm | DC 2-Wire (polarity) | NO | E2FM-X1R5D1 2M *1 *3 |
| M12 | 2 mm | E2FM-X2D1 2M *2 | |||
| M18 | 5 mm | E2FM-X5D1 2M *2 | |||
| M30 | 10 mm | E2FM-X10D1 2M *2 | |||
Note: Models with NC operation are also available. Ask your OMRON representative for details.
*1. Fluororesin-coated models are also available. The model numbers are E2FM-QX[]D1. The cable material, however, is vinyl chloride and requires separate protection.
*2. Have been discontinued at the end of March 2025.
*3. Orders will be accepted until the end of March 2026.
| Size | Sensing distance | Output | Operation mode | Model | |
|---|---|---|---|---|---|
Shielded
![]() |
M8 | 1.5 mm | Polarity Pin allocations: 1-4 | NO | E2FM-X1R5D1-M1TGJ 0.3M *2 |
| M12 | 2 mm | Polarity Pin allocations: 1-4 | E2FM-X2D1-M1TGJ 0.3M *1 | ||
| No polarity Pin allocations: 3-4 | E2FM-X2D1-M1TGJ-T 0.3M *1 | ||||
| M18 | 5 mm | Polarity Pin allocations: 1-4 | E2FM-X5D1-M1TGJ 0.3M *1 | ||
| No polarity Pin allocations: 3-4 | E2FM-X5D1-M1TGJ-T 0.3M *1 | ||||
| M30 | 10 mm | Polarity Pin allocations: 1-4 | E2FM-X10D1-M1TGJ 0.3M *1 | ||
| No polarity Pin allocations: 3-4 | E2FM-X10D1-M1TGJ-T 0.3M *1 | ||||
*1. Have been discontinued at the end of March 2025.
*2. Orders will be accepted until the end of March 2026.
| Size | Sensing distance | Model | ||
|---|---|---|---|---|
| Output configuration: NPN NO | Output configuration: PNP NO | |||
Shielded
![]() |
M8 | 1.5 mm | E2FM-X1R5C1 2M *2 | E2FM-X1R5B1 2M *2 |
| M12 | 2 mm | E2FM-X2C1 2M *1 | E2FM-X2B1 2M *1 | |
| M18 | 5 mm | E2FM-X5C1 2M *1 | E2FM-X5B1 2M *1 | |
| M30 | 10 mm | E2FM-X10C1 2M *1 | E2FM-X10B1 2M *1 | |
Note: Models with NC operation are also available. Ask your OMRON representative for details.
*1. Have been discontinued at the end of March 2025.
*2. Orders will be accepted until the end of March 2026.
| Size | Sensing distance | Model | ||
|---|---|---|---|---|
| Output configuration: NPN NO | Output configuration: PNP NO | |||
Shielded
![]() |
M8 | 1.5 mm | E2FM-X1R5C1-M1 *3 | E2FM-X1R5B1-M1 *1 *3 |
| M12 | 2 mm | E2FM-X2C1-M1 *2 | E2FM-X2B1-M1 *2 | |
| M18 | 5 mm | E2FM-X5C1-M1 *2 | E2FM-X5B1-M1 *2 | |
| M30 | 10 mm | E2FM-X10C1-M1 *2 | E2FM-X10B1-M1 *2 | |
*1. Fluororesin-coated models are also available. The model numbers are E2FM-QX[]B1-M1. The cable material, however, is vinyl chloride and requires separate protection.
*2. Have been discontinued at the end of March 2025.
*3. Orders will be accepted until the end of March 2026.
(Models for Connectors and with Pre-wired Connectors: A Connector is not provided with the Sensor. Be sure to order a Connector separately.)
| Appearance | Cable
length |
Sensor I/O Connector
model number |
Applicable Proximity Sensor
model number |
|---|---|---|---|
Straight
![]() |
2 m | XS2F-D421-DC0-F | E2FM-X[]C1-M1
E2FM-X[]B1-M1 |
| 5 m | XS2F-D421-GC0-F | ||
L-shape
![]() |
2 m | XS2F-D422-DC0-F | |
| 5 m | XS2F-D422-GC0-F | ||
Smartclick Connector Relay Models (M12)
![]() |
2 m | XS5F-D421-D80-F | E2FM-X[]D1-M1TGJ
E2FM-X[]D1-M1TGJ-T |
| 5 m | XS5F-D421-G80-F |
last update: May 7, 2025