| Size | M8 | M12 | M18 | M30 | M12 | M18 | M30 | |
|---|---|---|---|---|---|---|---|---|
| Shielded | Shielded | |||||||
| Model | E2FM-
X1R5D1-[] |
E2FM-
X2D1-[] |
E2FM-
X5D1-[] |
E2FM-
X10D1[] |
E2FM-
X2D1- M1T1GJ-T |
E2FM-
X5D1- M1T1GJ-T |
E2FM-
X10D1- M1T1GJ-T |
|
| Sensing distance | 1.5 mm±10% | 2 mm
±10% |
5 mm
±10% |
10 mm
±10% |
2 mm±10% | 5 mm±10% | 10 mm±10% | |
| Set distance | 0 to 1.05 mm | 0 to
1.4 mm |
0 to
3.5 mm |
0 to
7 mm |
0 to 1.4 mm | 0 to 3.5 mm | 0 to 7 mm | |
| Differential travel | 15% max. of sensing distance | |||||||
| Sensing object | Ferrous metal (The sensing distance decreases with non-ferrous metal. Refer to Engineering
Data on Catalog.) |
|||||||
| Standard sensing object | Iron, 8 ×
8 × 1 mm |
Iron, 12
× 12 × 1 mm |
Iron, 30
× 30 × 1 mm |
Iron, 54
× 54 × 1 mm |
Iron, 12 ×
12 × 1 mm |
Iron, 30 ×
30 × 1 mm |
Iron, 54 ×
54 × 1 mm |
|
| Response frequency
*1 |
200 Hz | 100 Hz | 100 Hz | 50 Hz | 100 Hz | 100 Hz | 50 Hz | |
| Power supply voltage
(operating voltage range) |
12 to 24 VDC (10 to 30 VDC), ripple (p-p): 10% max. | |||||||
| Leakage current | 0.8 mA max. | |||||||
| Output configuration | With polarity | No polarity | ||||||
| Control
output |
Switching
capacity |
3 to 100 mA | ||||||
| Residual
voltage |
3 V max.
(Load current: 100 mA max., Cable length: 2 m) |
5 V max.
(Load current: 100 mA max., Cable length: 2 m) |
||||||
| Indicators | Operation indicator (red LED), Setting/Operation indicator (green LED) | |||||||
| Operation mode (with
sensing object approaching) |
NO *2 | |||||||
| Protection circuits | Surge suppressor, Load short-circuit protection | |||||||
| Ambient temperature
range |
Operating/Storage: -25 to 70°C (with no icing or condensation) | |||||||
| Ambient humidity
range |
Operating/Storage: 35% to 95% (with no condensation) | |||||||
| Temperature influence | ±20% max. of sensing distance at 23°C in the temperature range of -25 to 70°C. | |||||||
| Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range | |||||||
| Insulation resistance | 50 MΩ min. (at 500 VDC) between current-carrying parts and case | |||||||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 minute between current-carrying parts and case | |||||||
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | |||||||
| Shock resistance | Destruction:
500 m/s2 10 times each in X, Y, and Z directions |
Destruction: 1,000 m/s2 10 times each in X, Y, and Z directions | ||||||
| Degree of protection | IEC 60529 IP67 | |||||||
| Connection method | Unmarked: Pre-wired Models (Standard cable length: 2 m)
Models ending with -M1GJ-[]: Pre-wired Connector Models (Standard cable length: 300 mm) |
|||||||
| Weight
(packed state) |
Pre-wired
Models (2 m) |
Approx. 105 g | Approx.
190 g |
Approx.
215 g |
Approx.
295 g |
--- | --- | --- |
| Pre-wired
Connector Models |
Approx. 65 g | Approx.
85 g |
Approx.
110 g |
Approx.
190 g |
Approx. 85 g | Approx. 110 g | Approx. 190 g | |
| Mate-
rials |
Case | Stainless steel (SUS303) | ||||||
| Sensing
surface (thickness) |
Stainless steel (SUS303) | |||||||
| (0.4 mm) | (0.8 mm) | (0.8 mm) | ||||||
| Clamping
nuts |
Stainless steel (SUS303) | |||||||
| Cable | PVC (flame retardant) | |||||||
| Toothed
washer |
Zinc-plated iron | |||||||
| Accessories | Instruction manual | |||||||