Page top

CRT1-VID08S(-1) / VOD08S(-1)

Digital I/O Slave Units with e-CON Connector (Vertical type)

CRT1-VID08S(-1) / VOD08S(-1)

A vertical slave unit of little wiring and size

Basic Performance Specifications

Item Specification
Communications power supply voltage 14 to 26.4 VDC
I/O power supply voltage *1 20.4 to 26.4 VDC (24 VDC -15%/+10%)
Noise immunity Conforms to IEC 61000-4-4, 2 kV (power line).
Vibration resistance 10 to 60 Hz with double-amplitude of 0.7 mm, 60 to 150 Hz and 50 m/s2 in X, Y, and Z
directions for 80 min each
Shock resistance 150 m/s2 (3 times each in 6 directions on 3 axes)
Dielectric strength 500 VAC (between isolated circuits)
Insulation resistance 20 MΩ min. (between isolated circuits)
Ambient operating temperature -10 to 55°C
Ambient operating humidity 25% to 85% (with no condensation)
Ambient operating atmosphere No corrosive gases
Storage temperature -25 to 65°C
Storage humidity 25% to 85% (with no condensation)
Terminal block screw tightening torque *2 M3 wiring screws: 0.5 Nm
M3 mounting screws: 0.5 Nm
Installation Mounted on 35-mm DIN Track or Mounting Bracket, or secured with M4 screws
(depending on model)

*1 The I/O power supply is called the sensor power supply in information for the CRT1-VAD04S.
*2 Applicable only to Slaves to which screw terminal blocks are mounted.

Input Section Specifications

Item Specification
Model CRT1-VID08S CRT1-VID08S-1
I/O capacity 8 inputs
Internal I/O common NPN PNP
ON voltage 10.5 VDC min. (between each input terminal
and the V terminal)
10.5 VDC min. (between each input terminal
and the G terminal)
OFF voltage 5 VDC max. (between each input terminal
and the V terminal)
5 VDC max. (between each input terminal
and the G terminal)
OFF current 1.0 mA max.
Input current At 24 VDC: 6.0 mA max./input
At 11 VDC: 3.0 mA min./input
ON delay 1.5 ms max.
OFF delay 1.5 ms max.
Number of circuits per common 8 inputs/common
Isolation method Photocoupler
Input indicator LED (yellow)
Installation DIN Track or Mounting Bracket
Power supply type Network power supply
Power short-circuit protection Operates at 50 mA/point min.
Current supplied to input devices 50 mA/input
Communications power supply
current consumption
35 mA max. for 24-VDC power supply voltage
50 mA max. for 14-VDC power supply voltage
Weight 80 g max.

Output Section Specifications

Item Specification
Model CRT1-VOD08S CRT1-VOD08S-1
I/O capacity 8 outputs
Internal I/O common NPN PNP
Rated output current 0.3 A/output, 2 A/common
Residual voltage 1.2 V max. (0.3 A DC, between each
output terminal and the G terminal)
1.2 V max. (0.3 A DC, between each
output terminal and the V terminal)
Leakage current 0.1 mA max.
ON delay 0.5 ms max.
OFF delay 1.5 ms max.
Number of circuits per common 8 outputs/common
Isolation method Photocoupler
Output indicators LED (yellow)
Installation DIN Track or Mounting Bracket
Power supply type Multi-power supply
Current supplied to output devices 100 mA/output
Communications power supply current
consumption
40 mA max. for 24-VDC power supply voltage
60 mA max. for 14-VDC power supply voltage
I/O power supply current consumption 15 mA max. for 24-VDC power supply voltage
Output handling for communications errors Select either hold or clear from CX-Integrator.
Weight 80 g max.