(Unit: mm)
CMOS Laser Sensor with Built-in Amplifier
about this Product Family
last update: September 14, 2015
(Unit: mm)
Tolerance class IT16 applies to dimensions in this datasheet unless
Pre-wired Models
ZX0-LD50A[]1(L)
ZX0-LD100A[]1(L)
Pre-wired Connector Models
ZX0-LD50A[]6
ZX0-LD100A[]6
Pre-wired Models
ZX0-LD300A[]1(L)
ZX0-LD600A[]1(L)
Pre-wired Connector Models
ZX0-LD300A[]6
ZX0-LD600A[]6
Extension Cables for Pre-wired Connector Models
ZX0-XC10R (10 m)
ZX0-XC20R (20 m)
Mounting Bracket for ZX0-LD50[]/ZX0-LD100[]
E39-L180
Mounting Bracket for ZX0-LD300[]/ZX0-LD600[]
E39-L181
Installation Method (ZX0-LD50[]/ZX0-LD100[])
Using E39-L180 Mounting Bracket
Installation Method (ZX0-LD300[]/ZX0-LD600[])
Using E39-L181 Mounting Bracket
last update: September 14, 2015