Page top

K8AK-LS

Conductive Level Controller

K8AK-LS

Ideal for Liquid Level Control in Industrial Facilities and Equipment.

• Self-holding circuit implemented with circuit processing that is not depending on external wiring.

• Switch between water supply and discharge with a DIP switch setting.

• Sensitivity adjustment of operating resistance from 10 k to 100 kΩ for application to a wide range of liquids.

• Prevents chattering of relay contacts that occurs with ripples.

• Easy wiring with ferrules.

• Use 2 × 2.5 mm2 solid wire or 2 × 1.5 mm2 ferrules.

• Applicable as a floatless switch.