| Power supply
voltage |
Type | Output
relays |
Input types | Setting units
(setting range) |
Model |
|---|---|---|---|---|---|
| 100 to
240 VAC |
Temperature
input |
1 relay | Thermocouple or
platinum resistance thermometer |
Setting unit: 1°C or 1°F
(0 to 999°C/°F) |
K8AK-TH11S 100-240VAC |
| Thermocouple | Setting unit: 10°C/°F * | K8AK-TH12S 100-240VAC | |||
| 24 VAC/DC | Thermocouple or
platinum resistance thermometer |
Setting unit: 1°C or 1°F
(0 to 999°C/°F) |
K8AK-TH11S 24VAC/DC | ||
| Thermocouple | Setting unit: 10°C/°F * | K8AK-TH12S 24VAC/DC |