| Rated input
voltage |
K8DS-PA1 | Three-phase, three-wire Mode: 200, 220, 230, or 240 VAC |
|---|---|---|
| K8DS-PA2 | Three-phase, three-wire Mode: 380, 400, 415, or 480 VAC | |
| Input load | K8DS-PA1: Approx. 1.7 VA
K8DS-PA2: Approx. 2.8 VA |
|
| Operating value setting range (ASY.) | Asymmetry set value (%) = 2 to 22% | |
| Operating value | Asymmetry operating value = Rated input voltage × Asymmetry set value (%)
The asymmetry operation will function when the potential difference between the highest and lowest voltage phases equals or exceeds the asymmetry operating value. |
|
| Reset value | 5% of operating value (fixed) | |
| Reset method | Automatic reset | |
| Operating time
setting range (T) |
Asymmetry | 0.1 to 30 s |
| Phase sequence | 0.1 s±0.05 s | |
| Phase loss | 0.1 s max. | |
| Power ON lock time (LOCK) | 1 s±0.5 s | |
| Indicators | Power (PWR): Green, Relay output (RY): Yellow, Alarm outputs (ALM): Red | |
| Output relays | One SPDT relay output | |
| Output relay ratings | Rated load
Resistive load 5 A at 250 VAC 5 A at 30 VDC Maximum switching capacity: 1,250 VA, 150 W Minimum load: 5 VDC, 10 mA (reference values) Mechanical life: 10 million operations min. Electrical life: 5 A at 250 VAC: 50,000 operations 3 A at 250 VAC: 100,000 operations |
|
| Ambient operating temperature | -20 to 60°C (with no condensation or icing) | |
| Storage temperature | -25 to 65°C (with no condensation or icing) | |
| Ambient operating humidity | 25% to 85% (with no condensation) | |
| Storage humidity | 25% to 85% (with no condensation) | |
| Altitude | 2,000 m max. | |
| Terminal screw tightening torque | 0.49 to 0.59 N·m | |
| Terminal wiring method | Recommended wire
Solid wire: 2.5 mm2 Twisted wires: AWG16, AWG18 Note: 1. Ferrules with insulating sleeves must be used with twisted wires. 2. Two wires can be twisted together. Recommended ferrules Al 1,5-8BK (for AWG16) manufactured by Phoenix Contact Al 1-8RD (for AWG18) manufactured by Phoenix Contact Al 0,75-8GY (for AWG18) manufactured by Phoenix Contact |
|
| Case color | N1.5 | |
| Case material | PC and ABS, UL 94 V-0 | |
| Weight | Approx. 65 g | |
| Mounting | Mounts to DIN Track. | |
| Dimensions | 17.5 × 80 × 74 mm (W×D×H) | |