| Rated input* | Model | |
|---|---|---|
| 3-phase 3-wire mode | 200, 220, 230, 240 VAC | K8AK-PW1 |
| 3-phase 4-wire mode | 115, 127, 133, 138 VAC | |
| 3-phase 3-wire mode | 380, 400, 415, 480 VAC | K8AK-PW2 |
| 3-phase 4-wire mode | 220, 230, 240, 277 VAC | |
Three-phase Voltage Relay
last update: April 1, 2014
| Rated input* | Model | |
|---|---|---|
| 3-phase 3-wire mode | 200, 220, 230, 240 VAC | K8AK-PW1 |
| 3-phase 4-wire mode | 115, 127, 133, 138 VAC | |
| 3-phase 3-wire mode | 380, 400, 415, 480 VAC | K8AK-PW2 |
| 3-phase 4-wire mode | 220, 230, 240, 277 VAC | |
Note: Three-phase, three-wire or four-wire and the input range are switched using a DIP switch.
* The power supply voltage is the same as the rated input voltage.
last update: April 1, 2014