Page top

K8DS-PH

Phase-sequence Phase-loss Relay

K8DS-PH

Three-phase Phase-sequence Phase-loss Relay Using Voltage Detection Method. 17.5 mm (W). One SPDT output relays

Ratings

Rated input voltage 3-phase, 200 to 480 VAC (3-wire)
Input load Approx. 2.7 VA
Operating time Phase sequence 0.1 s±0.05 s
Phase loss 0.1 s max. (when the voltage changes rapidly from 100% to 0% of rated voltage)
Reset method Automatic reset
Indicators Power (PWR): Green, Relay output (RY): Yellow
Output relays One SPDT relay (NC operation)
Output relay ratings Rated load
Resistive load
5 A at 250 VAC
5 A at 30 VDC
Maximum switching capacity: 1,250 VA, 150 W
Minimum load: 5 VDC, 10 mA (reference values)
Mechanical life: 10 million operations min.
Electrical life:
5 A at 250 VAC or 30 VDC:50,000 operations
3 A at 250 VAC/30 VDC:100,000 operations
Ambient operating temperature -20 to 60°C (with no condensation or icing)
Storage temperature -25 to 65°C (with no condensation or icing)
Ambient operating humidity 25% to 85% (with no condensation)
Storage humidity 25% to 85% (with no condensation)
Altitude 2,000 m max.
Terminal screw tightening torque 0.49 to 0.59 Nm
Terminal wiring method Recommended wire
Solid wire: 2.5 mm2
Twisted wires: AWG16, AWG18
Note:
1. Ferrules with insulating sleeves must be used with twisted wires.
2. Two wires can be twisted together.
Recommended ferrules
Al 1,5-8BK (for AWG16) manufactured by Phoenix Contact
Al 1-8RD (for AWG18) manufactured by Phoenix Contact
Al 0,75-8GY (for AWG18) manufactured by Phoenix Contact
Case color N1.5
Case material PC, UL 94 V-0
Weight Approx. 60 g
Mounting Mounts to DIN Track.
Dimensions 17.5 × 80 × 74 mm (W × D × H)

Specifications

Input voltage range 200 to 480 VAC
Input frequency 50/60 Hz (no presumed range)
Overload capacity Continuous 500 V
Phase loss detection level 80%±10% of rated input
Calculation Formula
= 1 - ((Highest phase-to-phase voltage - Lowest phase-to-phase voltage)/
Average three-phase phase-to-phase voltage)
Applicable
standards
Conforming standards EN 60947-5-1
Installation environment (pollution level 2, installation category III)
EMC EN 60947-5-1
Safety standards UL 508 (Recognition), Korean Radio Waves Act (Act 10564)*,
CSA: C22.2 No.14*, CCC: GB/T 14048.5*
Insulation resistance 20 MΩ min.
Between external terminals and case
Between input terminals and output terminals
Dielectric strength 2,000 VAC for one minute
Between external terminals and case
Between input terminals and output terminals
Noise immunity 1,500 V power supply terminal common/normal mode
Square-wave noise of ±1 μs/100 ns pulse width with 1-ns rise time
Vibration resistance Frequency: 10 to 55 Hz, 0.35-mm single amplitude
10 sweeps of 5 min each in X,Y, and Z directions
Shock resistance 100 m/s2, 3 times each in 6 directions along 3 axes
Degree of protection Terminals: IP20

* Products manufactured in Indonesia (for the North America, Southeast Asia, and India regions) do not carry CSA, KC, or CCC certification.
Applicable products can be identified by the suffix "HI" at the end of the Lot No.

Individual Packaging Label

K8DS-PH Specifications 4

Product Label

K8DS-PH Specifications 5

Relationship of Mounting Distance between K8DS-PH Relays and Ambient Temperature (Reference Values)

The following diagram shows the relationship between the mounting distances and the ambient temperature.
If the relay is used with an ambient temperature that exceeds these values, the temperature of the K8DS may rise and shorten the life of the internal components.

K8DS-PH Specifications 6

Test method

Sample: K8DS-PH
Distance between products: 0, 5, and 10 mm min.

K8DS-PH Specifications 7