| Setting range | Power supply voltage | Model |
|---|---|---|
| 2 to 20 mA AC/DC,
10 to 100 mA AC/DC, 50 to 500 mA AC/DC |
24 VAC/DC | K8AK-AS1 24 VAC/DC |
| 100 to 240 VAC | K8AK-AS1 100-240 VAC | |
| 0.1 to 1 A AC/DC,
0.5 to 5 A AC/DC, 0.8 to 8 A AC/DC |
24 VAC/DC | K8AK-AS2 24 VAC/DC |
| 100 to 240 VAC | K8AK-AS2 100-240 VAC | |
| 10 to 100 A AC*,
20 to 200 A AC* |
24 VAC/DC | K8AK-AS3 24 VAC/DC |
| 100 to 240 VAC | K8AK-AS3 100-240 VAC |