| Setting range | Power supply voltage | Output | Model |
|---|---|---|---|
| 2 to 20 mA AC/DC,
10 to 100 mA AC/DC, 50 to 500 mA AC/DC |
24 VAC/DC | Relay: SPDT contact output | K8DT-AS1CD |
| Transistor | K8DT-AS1TD | ||
| 100 to 240 VAC | Relay: SPDT contact output | K8DT-AS1CA | |
| Transistor | K8DT-AS1TA | ||
| 0.1 to 1 A AC/DC,
0.5 to 5 A AC/DC |
24 VAC/DC | Relay: SPDT contact output | K8DT-AS2CD |
| Transistor | K8DT-AS2TD | ||
| 100 to 240 VAC | Relay: SPDT contact output | K8DT-AS2CA | |
| Transistor | K8DT-AS2TA | ||
| 10 to 100 A AC *,
20 to 200 A AC * |
24 VAC/DC | Relay: SPDT contact output | K8DT-AS3CD |
| Transistor | K8DT-AS3TD | ||
| 100 to 240 VAC | Relay: SPDT contact output | K8DT-AS3CA | |
| Transistor | K8DT-AS3TA |