| Setting range | Power supply voltage | Output | Model |
|---|---|---|---|
| 2 to 20 mA AC/DC
10 to 100 mA AC/DC 50 to 500 mA AC/DC |
24 VAC/DC | Relay: SPDT contact output | K8DT-AW1CD |
| Transistor | K8DT-AW1TD | ||
| 100 to 240 VAC | Relay: SPDT contact output | K8DT-AW1CA | |
| Transistor | K8DT-AW1TA | ||
| 0.1 to 1 A AC/DC
0.5 to 5 A AC/DC |
24 VAC/DC | Relay: SPDT contact output | K8DT-AW2CD |
| Transistor | K8DT-AW2TD | ||
| 100 to 240 VAC | Relay: SPDT contact output | K8DT-AW2CA | |
| Transistor | K8DT-AW2TA | ||
| 10 to 100 A AC *
20 to 200 A AC * |
24 VAC/DC | Relay: SPDT contact output | K8DT-AW3CD |
| Transistor | K8DT-AW3TD | ||
| 100 to 240 VAC | Relay: SPDT contact output | K8DT-AW3CA | |
| Transistor | K8DT-AW3TA |