| Power supply voltage |
K8DT-VS[][]D: 24 VAC 50/60Hz, 24 VDC
K8DT-VS[][]A: 100 to 240 VAC 50/60Hz |
| Power consumption |
24 VAC/DC: 1.8 VA/1 W max.
100 to 240 VAC: 2.5 VA max. |
Rated insulation
voltage |
600 VAC |
Operating value setting
range (SV) |
10% to 100% of maximum setting range
K8DT-VS2: 1 to 10 V AC/DC
3 to 30 V AC/DC
15 to 150 V AC/DC
K8DT-VS3: 20 to 200 V AC/DC
30 to 300 V AC/DC
60 to 600 V AC/DC |
| Operating value |
100% operation at set value |
| Reset value setting range (HYS) |
5% to 50% of operating value |
| Reset method |
Manual reset/automatic reset (switchable)
Note:Manual reset: Turn OFF power supply for
1 s or longer. |
Operating time setting
range (T) |
0.1 to 30 s |
| Power ON lock time |
1 s or 5 s (Switched using DIP switch.) |
| Indicators |
Power (PWR): Green, Relay output (RY): Yellow,
Alarm outputs (ALM): Red |
| Input impedance |
Refer to Input Range on catalog. |
| Output form |
Relay Output: SPDT contact
Transistor Output: 1
Switchable between normally open and normally
closed with a DIP switch setting. |
| Output relay ratings |
Rated load
5 A at 250 VAC (Resistive load)
5 A at 30 VDC (Resistive load)
1 A at 250 VAC (Inductive load)
0.2 A at 48 VDC (Inductive load)
Minimum load: 5 VDC, 10 mA (reference values)
Mechanical life: 10 million operations min.
Electrical life: 5 A at 250 VAC or 30 VDC: 50,000
operations
3 A at 250 VAC or 30 VDC:
100,000 operations |
Transistor output
ratings |
Rated voltage: 24 VDC (maximum voltage: 26.4 VDC)
Maximum current: 50 mA DC |
Ambient operating
temperature |
-20 to 60°C (with no condensation or icing) |
| Storage temperature |
-25 to 65°C (with no condensation or icing) |
Ambient operating
humidity |
25% to 85% RH (with no condensation) |
| Storage humidity |
25% to 85% RH (with no condensation) |
| Altitude |
2,000 m max. |
| Applicable wires |
Stranded wires, solid wires, or ferrules |
| Applicable wire size |
0.25 to 1.5 mm2(AWG24 to AWG16) |
| Wire insertion force |
8 N max. for AWG20 wire |
| Screwdriver insertion force |
15 N max. |
| Wire stripping length |
8 mm |
| Ferrule length |
8 mm |
| Recommended flat-blade screwdriver |
XW4Z-00B (Omron)
SZF 0.4 × 2.5 (Phoenix Contact)
210-719 (Wago)
SDI 0.4 × 2.5 × 75 (Weidmuller) |
| Current capacity |
10 A (per pole) |
| Number of insertions |
50 times |
| Case color |
N1.5 |
| Case material |
PC, UL 94 V-0 |
| Weight |
Approx. 100 g |
| Mounting |
Mounts to DIN Track, or screw mounting |
| Dimensions |
17.5 × 90 × 90 mm (W×H×D) |