| Setting range | Power supply voltage | Output | Model |
|---|---|---|---|
| 1 to 10 V AC/DC
3 to 30 V AC/DC 15 to 150 V AC/DC |
24 VAC/DC | Relay: SPDT contact output | K8DT-VW2CD |
| Transistor | K8DT-VW2TD | ||
| 100 to 240 VAC | Relay: SPDT contact output | K8DT-VW2CA | |
| Transistor | K8DT-VW2TA | ||
| 20 to 200 V AC/DC
30 to 300 V AC/DC 60 to 600 V AC/DC |
24 VAC/DC | Relay: SPDT contact output | K8DT-VW3CD |
| Transistor | K8DT-VW3TD | ||
| 100 to 240 VAC | Relay: SPDT contact output | K8DT-VW3CA | |
| Transistor | K8DT-VW3TA |