| Power supply voltage | K8DT-LS1[]D: 24 VAC 50/60 Hz, 24 VDC
K8DT-LS1[]A: 100 to 240 VAC 50/60 Hz |
|---|---|
| Voltage across
electrodes |
5 V p-p (Approx. 20 Hz) |
| Power consumption | 24 VAC/DC: 1.8 VA/1 W max.
100 to 240 VAC: 2.5 VA max. |
| Rated insulation
voltage |
253 VAC |
| Operating resistance | 10 to 100 kΩ (variable) |
| Reset resistance | 250 kΩ max. |
| Response time | Approx. 0.1 to 10 s (variable) |
| Length of cable | 100 m max.
(fully insulated 3-core 0.75-mm2 cabtyre cable, 600 V) |
| Indicators | power PWR: Green, output (OUT): Yellow |
| Output form | Relay Output: SPDT contact
Transistor Output: 1 |
| Output contact ratings | Rated load
5 A at 250 VAC (Resistive load) 5 A at 30 VDC (Resistive load) 1 A at 250 VAC (Inductive load) 0.2 A at 48 VDC (Inductive load) Minimum load: 5 VDC, 10 mA (reference values) Mechanical life: 10 million operations min. Electrical life: 5 A at 250 VAC or 30 VDC: 50,000 operations 3 A at 250 VAC or 30 VDC: 100,000 operations |
| Transistor output
ratings |
Rated voltage: 24 VDC (maximum voltage: 26.4 VDC)
Maximum current: 50 mA DC |
| Ambient operating
temperature |
-20 to 60°C (with no condensation or icing) |
| Storage temperature | -25 to 65°C (with no condensation or icing) |
| Ambient humidity | 25% to 85% RH (with no condensation) |
| Storage humidity | 25% to 85% RH (with no condensation) |
| Altitude | 2,000 m max. |
| Applicable wires | Stranded wires, solid wires, or ferrules |
| Applicable wire size | 0.25 to 1.5 mm2 (AWG24 to AWG16) |
| Wire insertion force | 8 N max. for AWG20 wire |
| Screwdriver insertion
force |
15 N |
| Wire stripping length | 8 mm |
| Ferrule length | 8 mm |
| Recommended flatblade
screwdriver |
XW4Z-00B (Omron)
SZF 0.4 × 2.5 (Phoenix Contact) 210-719 (Wago) SDI 0.4 × 2.5 × 75 (Weidmuller) |
| Current capacity | 10 A (per pole) |
| Number of insertions | 50 times |
| Case color | N1.5 |
| Case material | PC, UL 94 V-0 |
| Weight | Approx. 100 g |
| Mounting | Mounts to DIN Track, or screw mounting |
| Dimensions | 17.5 × 90 × 90 mm (W×D×H) |