| Power supply
voltage |
Input types | Setting units (setting range) | Output relays Type | Model |
|---|---|---|---|---|
| 24 V AC/DC | Thermocouple or
platinum resistance thermometer |
Setting unit: 1°C or 1°F
(0 to 999°C/°F) |
Relay: SPDT contact output | K8DT-TH1CD |
| Transistor | K8DT-TH1TD | |||
| 100-240 V AC | Relay: SPDT contact output | K8DT-TH1CA | ||
| Transistor | K8DT-TH1TA | |||
| 24 V AC/DC | Thermocouple | Setting unit: 10°C/°F * | Relay: SPDT contact output | K8DT-TH2CD |
| Transistor | K8DT-TH2TD | |||
| 100-240 V AC | Relay: SPDT contact output | K8DT-TH2CA | ||
| Transistor | K8DT-TH2TA |