| Item | PYF-08-PU (-L) | PYF-14-PU (-L) | |
|---|---|---|---|
| Ambient operating temperature | -40 to 70°C | ||
| Ambient operating humidity | 5 to 85% | ||
| Rated carry current * | 10 A | 6 A | |
| Dielectric
strength |
Between contact terminals of same polarity | 2,000 VAC, 1 min | 2,000 VAC, 1 min |
| Between contact terminals of different polarity | 2,000 VAC, 1 min | 2,000 VAC, 1 min | |
| Between coil and contact terminals | 2,000 VAC, 1 min | 2,000 VAC, 1 min | |
| Insulation resistance | 1,000 MΩ min. (at 500 VDC) | ||
| Weight (approx.) | 80 g | 87 g | |