(Unit: mm)
IO-Link Photoelectric Sensor
last update: July 1, 2016
(Unit: mm)
E3Z-T81-IL[]
E3Z-T86-IL[]
* Models numbers for Through-beam Sensors (E3Z-T[][]) are for sets that include both the Emitter and Receiver.
The model number of the Emitter is expressed by adding "-L" to the set model number (example: E3Z-T81-IL[]-L 2M),
the model number of the Receiver, by adding "-D" (example: E3Z-T81-IL[]-D 2M.) Refer to Ordering Information to
confirm model numbers for Emitter and Receivers.
E3Z-R81-IL[]
E3Z-D82-IL[]
E3Z-L81-IL[]
E3Z-R86-IL[]
E3Z-D87-IL[]
E3Z-L86-IL[]
Note: The lens for the E3Z-D[]2/D[]7 is black.
E39-S65A
E39-S65B
E39-S65C
E39-S65D
E39-S65E
E39-S65F
E39-L44
E39-L104
Refer to E39-R on your OMRON website for details.
Refer to XS3 or XS5 on your OMRON website for details.
last update: July 1, 2016