Page top

NYB

Industrial PC Platform NY-series Industrial Box PC

NYB

Powerful. Tough. Future-Proof.

Software downloads

You can download software for the NY Series Industrial PC Platform.

Model Number Structure

The purpose of this model number legend is to provide understanding of the meaning of specifications from the model number.
Models are not available for all combinations of code numbers.

NYB Lineup 1

Ordering Information

NY-series Industrial PC Platform

Recommended models

The industrial Box PC has extended configuration possibilities to meet your requirements, below an overview of the most used and recommended models. Selecting one of the models below will bring the benefit of faster delivery times.
In case your preferred model is not listed below, please contact your Omron representative to discuss the possibilities.

Product
name
Specifications Model
Operating
system
CPU type RAM
memory
(non-ECC/
ECC type)
Storage
size
Interface
option
PCIe-slot
Industrial
Box PC
Windows
11 IoT
Enterprise
2024
LTSC -
64 bit
Intel® Xeon®
W-11865MRE
16 GB 512 GB,
SSD
3DTLC
NY Monitor
Link
Yes NYB2E-416H6
Intel® Core™
i7-1185GRE
16 GB 256 GB,
SSD
3DTLC
NY Monitor
Link
Yes NYB37-416G6
Intel® Core™
i5-1145GRE
(active cooling)
16 GB 256 GB,
SSD
3DTLC
NY Monitor
Link
Yes NYB55-416G6
Intel® Core™
i5-1145GRE
(fanless cooling)
8 GB 128 GB,
CFast
3DTLC
None None NYB65-30610
256 GB,
CFast
3DTLC
NY Monitor
Link
None NYB65-316G6
Intel® Core™
i3-1115GRE
8 GB 128 GB,
CFast
3DTLC
RS-232C None NYB13-30611
256 GB,
CFast
3DTLC
NY Monitor
Link
None NYB13-30626
Intel® Atom®
x5-E3940
Processor
8 GB 128 GB,
CFast
3DTLC
None None NYB3A-30610
8 GB 256 GB,
CFast
3DTLC
NY Monitor
Link
None NYB3A-30626

Accessories

Optional Hardware

Product name Specifications Model
Mounting Brackets *1 Book mount NY000-AB00
NY000-AB02
NY000-AB04
NY000-AB05
Wall mount NY000-AB01
SD Memory Cards Card type: SD Card
Capacity: 2 GB
Format: FAT16
HMC-SD292
Card type: SDHC Card
Capacity: 4 GB
Format: FAT32
HMC-SD492
Card type: SDHC Card
Capacity: 16 GB
Format: FAT32
HMC-SD1A2
USB Flash Drives Capacity: 2 GB FZ-MEM2G
Capacity: 16 GB FZ-MEM16G
Storage Devices Storage type: SSD SLC, Capacity: 32 GB NY000-AS00
Storage type: SSD SLC (Apacer), Capacity: 64 GB NY000-AS01
Storage type: SSD SLC (Hagiwara), Capacity: 64 GB NY000-AS03
Storage type: SSD MLC (Innodisk), Capacity: 128 GB NY000-AS04
Storage type: SSD MLC, Capacity: 500 GB NY000-AS05
Storage type: SSD 3DTLC, Capacity: 1 TB NY000-AS07
Storage type: SSD MLC (Innodisk), Capacity: 256 GB NY000-AS08
Storage type: SSD 3DTLC (Acon), Capacity: 128 GB NY000-AS09
Storage type: SSD 3DTLC (Acon), Capacity: 256 GB NY000-AS10
Storage type: SSD 3DTLC (Acon), Capacity: 512 GB NY000-AS11
Storage type: SSD 3DTLC (Acon), Capacity: 1 TB NY000-AS12
Storage type: SSD 3DTLC (Acon), Capacity: 2 TB NY000-AS13
Storage type: CFast MLC, Capacity: 64 GB NY000-AT00
Storage type: CFast MLC, Capacity: 128 GB NY000-AT01
Storage type: CFast MLC, Capacity: 256 GB NY000-AT02
Storage type: CFast 3DTLC (Acon), Capacity: 128 GB NY000-AT05
Storage type: CFast 3DTLC (Acon), Capacity: 256 GB NY000-AT06
Storage type: CFast 3DTLC (Acon), Capacity: 512 GB NY000-AT07
DVI Cables Cable length: 2 m
Supports DVI-D
Minimum bend radius: 36 mm
NY000-AC00 2M
Cable length: 5 m
Supports DVI-D
Minimum bend radius: 36 mm
NY000-AC00 5M-V1
Industrial Monitor • LCD touchscreen
• Multi-touch functionality
• Supply voltage: 24 VDC
• 2 USB Type-A Connectors
• Programmable brightness control
• Standard and 100 m cable models are available.
NYM1[]W-C10[][]
Power Supply • Output voltage: 24 VDC
• Push-In Plus terminal blocks
S8VK-G[][][]24
• Output voltage: 24 VDC
• EtherNet/IP, Modbus TCP-Compatible
S8VK-X[][][]24A-EIP
• Output voltage: 24 VDC
• Compact
S8VK-S[][][]24
• Output voltage: 24 VDC
• Three-phase 200-V Power Supplies
S8VK-WA[][][]24
UPS *2 Output voltage during backup operation: 24 VDC ± 5% S8BA
UPS Communication Cable Cable length: 2 m
Signals for
• Signal output (BL, TR, BU, WB)
• Remote ON/OFF input
• UPS Stop Signal input (BS)
S8BW-C02

Note: Orders for NY000-AS02 are no longer accepted, as of November 30, 2018.
*1. Select the required type:
  NY000-AB00: NYB27-[]1[][][], NYB27-[]2[][][], NYB2E-[]1[][][], NYB2E-[]2[][][], NYB37-[]1[][][], NYB37-[]2[][][], NYB55-[]1[][][], NYB55-[]2[][][]
  NY000-AB02: NYB35-[]1[][][], NYB35-[]2[][][], NYB2C-[]1[][][], NYB65-[]1[][][], NYB65-[]2[][][], NYB13-[]1[][][],
  NYB13-[]2[][][]
  NY000-AB04: NYB35-[]0, NYB2C-[]0, NYB2A-[]0, NYB65-[]0[][][], NYB13-[]0[][][], NYB3A-[]0[][][]
  NY000-AB05: NYB27-[]0, NYB2E-[]0[][][], NYB37-[]0[][][], NYB55-[]0[][][]
*2. Revision number 09 or higher.

The revision number of the UPS can be retrieved from the serial number label on the product and the product packaging.

NYB Lineup 10

Item Description
1 Product code
2 Product period and sequential number
3 Revision number
4 RoHS status

Spare Parts

The following spare parts for the Industrial Box PC are available.

Product name Specifications Model
Battery One battery is supplied with the Industrial Box PC. The battery supplies power to
the real-time clock.
The battery is located inside the Industrial Box PC.
Service life: 5 years at 25°C
CJ1W-BAT01 *
Fan Unit The Fan Unit is available for the Industrial Box PC that has active cooling.
Service life: 70,000 hours of continuous operation at 40°C with 15% to 65%
relative humidity.
Shelf life: 6 months
This is the storage limitation with no power supplied.
NY000-AF00
Accessory Kit Accessory Kit containing all accessories supplied with the Industrial Box PC.
• Power connector
• I/O connector
• Drive bracket for drive installation
• 4 mounting screws for drive installation
• PCIe Card support for PCIe Card installation
• PCIe Card clip for PCIe Card installation
NY000-AK00
Power connectors (10 pcs) for Industrial Box PC and Industrial Panel PC NY000-AK01

* Only for models with replaceable battery.

Installed Support Software

Item Specifications
Industrial PC Support Utility The Industrial PC Support Utility is a software utility to assist in diagnosing and resolving
problems of the Industrial Box PC.
It is pre-installed on the Industrial Box PC and the Industrial Panel PC.
Industrial PC Tray Utility The Industrial PC Tray Utility is a software utility that provides information about the current
state of the Industrial PC, its related devices, and associated software.
It is pre-installed on the Industrial Box PC and the Industrial Panel PC.
Industrial PC System API The Industrial PC System API allows programmers to create programs that can retrieve
information or set an indicator status of the Industrial Box PC.
The API makes use of the included IPC System Service to manage the hardware.
It is pre-installed on the Industrial Box PC and the Industrial Panel PC.
Industrial Monitor Utility For the optional OMRON Industrial Monitor. The Industrial Monitor Utility provides a user
interface to control settings and display details of connected Industrial Monitors.
It is pre-installed on the Industrial Box PC and the Industrial Panel PC.
Industrial Monitor
Brightness Utility
For the optional OMRON Industrial Monitor. The Industrial Monitor Brightness Utility is a
small software utility that allows you to control the brightness of the screen backlight of all
connected Industrial Monitors.
It is pre-installed on the Industrial Box PC and the Industrial Panel PC.
Industrial Monitor API For the optional OMRON Industrial Monitor. The Industrial Monitor API allows programmers
to create applications that can control the hardware features and retrieve information from
connected Industrial Monitors.
It is pre-installed on the Industrial Box PC and the Industrial Panel PC.
Industrial PC Rescue Disk
Creator
The Industrial PC Rescue Disk Creator creates a USB Rescue Disk which can be used to
back-up and restore the Omron IPC Operating System. It is pre-installed on the Industrial
Box PC and the Industrial Panel PC.

Soft-NA

Product name Specifications Number of
icenses
Media Model
Soft-NA The Soft-NA is software that displays information on
FA manufacturing sites while providing safety,
reliability, and maintainability as an industrial display
on which operations can be performed as necessary.
-
(Media only)
DVD NA-RTSM
1 license USB dongle NA-RTLD01
3 licenses NA-RTLD03
10 licenses NA-RTLD10

System Requirements

Item Requirement
OS Windows 10 Pro Version 1903
or later 64 bit
Windows 11 Pro Version 24H2
or later
Processor Intel Atom® x5-E3940 equivalent
or higher processor *1
Intel Celeron® N4000 equivalent
or higher processor *1
RAM 4 GB or more
Free space in the hard drive necessary for installation 1 GB or more
Optical disk drive DVD-ROM drive *2
Communication port USB USB2.0 Type-A x 2 *3
LAN Ethernet x 2 *3

*1. ARM-based processors are not supported.
*2. It is required when installing using NA-RTSM.
*3. Since one port is for project transfer, it is not required unless the corresponding path is used.
Note: Refer to NA-series catalog (Cat. No. V471) for the system configuration of Soft-NA.