Powerful. Tough. Future proof.
Industrial PC Platform NY-series Industrial Box PC
You can download software for the NY Series Industrial PC Platform.
last update: July 7, 2025
Powerful. Tough. Future proof.
Our NY Industrial PC has been designed from first principles to be powerful, reliable and scalable, making it ideally suited to visualization, data handling, measuring and controlling. We’ve simplified the design and build to eliminate faults caused by complexity and, with other unique design features, to maximize uptime and reduce costs. The future will be IT driven: Omron’s IPC platform will make you part of it.
• Based on Intel® Atom®, Celeron®, Core™ i3, Core™ i5, Core™i7, Xeon® processors
• Up to 96 GB ECC(DDR4 SDRAM) supported
• Intel® Iris™ Pro Graphics or Intel® HD Graphics
• Unique heatsink effectiveness
• RoHS Directive (2002/95/EC), EU Directives, KC Registration, RCM, cULus
Unnecessary complexity causes problems, so we’ve eliminated it totally, to improve reliability, maximize performance.
• No internal cables
• No complex heatpipes
• Structurally uniform mechanics to enable future expansion
• Reduced assembly, maintenance and labor costs
• Rock-solid architecture. Die-cast aluminum case
Our industrial-quality touchscreen panel PC’s and monitors enable operator and maintenance engineer to interact more effectively with the machine. The touchscreen controller can detect non-standard actions such as false touches, palm rejection, water and cleaning - even if the user is wearing gloves.*1
• 12.1, 15.4 & 18.5 Inch industrial display
• Multi-touch, using the latest projected capacitive technology
• False touch detection
• Glove operation*1
• Easy built-in supportive mounting
• Unique customized logo
last update: July 7, 2025