| Sensing
method |
Appearance | Connection
method |
Sensing
distance |
Ope-
ration mode |
Model | |
|---|---|---|---|---|---|---|
| NPN output | PNP output | |||||
| Through-
beam (Emitter + Receiver) *1 |
|
Pre-wired
(2 m)*4 |
[Red light]
30 m |
Light
ON |
E3ZR-CT61L 2M
Emitter E3ZR-CT61L-L 2M Receiver E3ZR-CT61L-D 2M |
E3ZR-CT81L 2M
Emitter E3ZR-CT81L-L 2M Receiver E3ZR-CT81L-D 2M |
| M12 Smartclick
pre-wired connector (0.3 m) |
E3ZR-CT61L-M1TJ 0.3M
Emitter E3ZR-CT61L-L-M1TJ 0.3M Receiver E3ZR-CT61L-D-M1TJ 0.3M |
E3ZR-CT81L-M1TJ 0.3M
Emitter E3ZR-CT81L-L-M1TJ 0.3M Receiver E3ZR-CT81L-D-M1TJ 0.3M |
||||
| Pre-wired
(2 m)*4 |
Dark
ON |
E3ZR-CT61D 2M
Emitter E3ZR-CT61D-L 2M Receiver E3ZR-CT61D-D 2M |
E3ZR-CT81D 2M
Emitter E3ZR-CT81D-L 2M Receiver E3ZR-CT81D-D 2M |
|||
| M12 Smartclick
pre-wired connector (0.3 m) |
E3ZR-CT61D-M1TJ 0.3M
Emitter E3ZR-CT61D-L-M1TJ 0.3M Receiver E3ZR-CT61D-D-M1TJ 0.3M |
E3ZR-CT81D-M1TJ 0.3M
Emitter E3ZR-CT81D-L-M1TJ 0.3M Receiver E3ZR-CT81D-D-M1TJ 0.3M |
||||
| Retro-
reflective with MSR function |
|
Pre-wired
(2 m)*4 |
[Red light]
2.5 m *3 (100 mm) (When using E39-R1R Oil-resistant Reflector) |
Light
ON |
E3ZR-CR61L 2M | E3ZR-CR81L 2M |
| M12 Smartclick
pre-wired connector (0.3 m) |
E3ZR-CR61L-M1TJ 0.3M | E3ZR-CR81L-M1TJ 0.3M | ||||
| Pre-wired
(2 m)*4 |
Dark
ON |
E3ZR-CR61D 2M | E3ZR-CR81D 2M | |||
| M12 Smartclick
pre-wired connector (0.3 m) |
E3ZR-CR61D-M1TJ 0.3M | E3ZR-CR81D-M1TJ 0.3M | ||||
| Diffuse-
reflective |
|
Pre-wired
(2 m)*4 |
[Red light]
0.5 m |
Light
ON |
E3ZR-CD61L 2M | E3ZR-CD81L 2M |
| M12 Smartclick
pre-wired connector (0.3 m) |
E3ZR-CD61L-M1TJ 0.3M | E3ZR-CD81L-M1TJ 0.3M | ||||
| Pre-wired
(2 m)*4 |
Dark
ON |
E3ZR-CD61D 2M | E3ZR-CD81D 2M | |||
| M12 Smartclick
pre-wired connector (0.3 m) |
E3ZR-CD61D-M1TJ 0.3M | E3ZR-CD81D-M1TJ 0.3M | ||||