Page top

S8FS-G

Switch Mode Power Supply (15/30/50/100/150/300/600-W Models)

S8FS-G

Superior Basic Performance That Ensures Reliability. Wide Range of Standards Certification and Greater Usability.

(Unit: mm)

Power Supplies

15 W and 30 W

S8FS-G015[][]C
S8FS-G030[][]C

S8FS-G Dimensions 3

S8FS-G015[][]CD
S8FS-G030[][]CD

S8FS-G Dimensions 4

S8FS-G015[][]E
S8FS-G030[][]E

S8FS-G Dimensions 5

50 W

S8FS-G050[][]C

S8FS-G Dimensions 7

S8FS-G050[][]CD

S8FS-G Dimensions 8

S8FS-G050[][]E

S8FS-G Dimensions 9

100 W

S8FS-G100[][]C

S8FS-G Dimensions 11

S8FS-G100[][]CD

S8FS-G Dimensions 12

S8FS-G100[][]E

S8FS-G Dimensions 13

150 W

S8FS-G150[][]C

S8FS-G Dimensions 15

S8FS-G150[][]CD

S8FS-G Dimensions 16

S8FS-G150[][]E

S8FS-G Dimensions 17

300 W

S8FS-G300[][]C

S8FS-G Dimensions 19

S8FS-G300[][]CD

S8FS-G Dimensions 20

Note: Use a Front-mounting Bracket (S82Y-FSG-30F) when the DIN Rail is not strong enough for your usage environment.

600 W

S8FS-G600[][]C

S8FS-G Dimensions 22

S8FS-G600[][]CD

S8FS-G Dimensions 23

Note: Use a Front-mounting Bracket (S82Y-FSG-60F) when the DIN Rail is not strong enough for your usage environment.

Mounting Brackets (Order Separately)

Use the Front-mounting Brackets together with DIN Rail-mounting Power Supplies (S8FS-G[][][][][]CD).

S82Y-FSG-30F

S8FS-G Dimensions 25

S82Y-FSG-60F

S8FS-G Dimensions 26

Note: Replacement brackets from the S8JX-N, S8JX-P, and S8VM series are available. Use these brackets for a front
         mounting configuration using direct mounting models.
         Refer to the data sheet (Cat. No.: T216-E1, T217-E1, and T218-E1) for more information.

DIN Rail (Order Separately)

Mounting Rail (Material: Aluminum)

PFP-100N
PFP-50N

S8FS-G Dimensions 30

PFP-100N2

S8FS-G Dimensions 31

End Plate

PFP-M

S8FS-G Dimensions 33

Note: If there is a possibility that the Unit will be subject to vibration or shock, use a steel DIN Rail. Otherwise, metallic
         filings may result from aluminum abrasion.