Dimensions | 1180(W)×1640 (D)×1500(H) mm | |
---|---|---|
Weight | Approx. 850kg | |
Power supply | Voltage | 200 - 240VAC (single phase),
voltage fluctuation range ±10% |
Normal rated power | 2.0kVA | |
Line height | 900±20mm | |
Air supply pressure | 0.3 - 0.6MPa | |
Operating temperature range | 10 - 35°C | |
Operating humidity range | 35 - 80%RH (Non-condensing) | |
Image signal
input block |
Imaging system | 12M pixel camera |
Inspection principle | 3D reconstruction through color highlight and phase shift technology | |
Image resolution | 10μm/15μm | |
FOV | 10μ: 40×30mm | |
15μ: 60×45mm |