Not all combinations are possible. Refer to List of Models in Ordering Information, below.
Switch Mode Power Supply (240/480/960/2000-W Models)
last update: November 6, 2023
Not all combinations are possible. Refer to List of Models in Ordering Information, below.
| Power
rating |
Rated input voltage | Rated output
voltage (VDC) |
Rated
output current |
Maximum
boost current |
Model |
|---|---|---|---|---|---|
| 240 W | Three-phase / single-phase / two-phase
200 to 240 VAC (Allowable range: Three-phase / single-phase / two-phase 170 to 264 VAC, 240 to 350 VDC) |
24 V | 10 A | 15 A | S8VK-WA24024 |
| 480 W | 24 V | 20 A | 30 A | S8VK-WA48024 | |
| 960 W | 24 V | 40 A | 60 A | S8VK-WA96024 | |
| 2000 W | Three-phase / single-phase / two-phase
200 to 240 VAC (Allowable range: Three-phase / single-phase / two-phase 170 to 264 VAC, 240 to 384 VDC) |
24 V | 85 A | 127.5 A | S8VK-WA20224 |
| 48 V | 45 A | 67.5 A | S8VK-WA20248 |
| Product name | Model |
|---|---|
| Front Mounting Bracket (for 240 W) | S82Y-VKW20F |
| Front Mounting Bracket (for 480 W) | S82Y-VKW40F |
| Front Mounting Bracket (for 960 W) | S82Y-VKW90F |
| Part name | Model |
|---|---|
| End Plate | PFP-M |
last update: November 6, 2023