| Types | Quadruple distance model | ||||
|---|---|---|---|---|---|
| Size | M8 | M12 | M18 | M30 | |
| Model | E2E-X4[]8 | E2E-X9[]12 | E2E-X14[]18 | E2E-X23[]30 | |
| Sensing distance | 4 mm±10% | 9 mm±10% | 14 mm±10% | 23 mm±10% | |
| Setting distance | 0 to 3 mm | 0 to 6.8 mm | 0 to 10.6 mm | 0 to 17.6 mm | |
| Differential travel | 15% max. of sensing distance | ||||
| Detectable object | Ferrous metals (For non-ferrous metals, refer to the Engineering Data on Catalog.) | ||||
| Standard sensing object | Iron,
12 × 12 × 1 mm |
Iron,
27 × 27 × 1 mm |
Iron,
42 × 42 × 1 mm |
Iron,
69 × 69 × 1 mm |
|
| Response frequency *1 | 700 Hz | 700 Hz | 350 Hz | 200 Hz | |
| Power supply voltage | 10 to 30 VDC (including 10% ripple (p-p)), Class 2 | ||||
| Current consumption | 1-output models: 16 mA max. | ||||
| Output configuration | B[] Models: PNP open collector, C[] Models: NPN open collector | ||||
| Operation mode
(with sensing object approaching) |
1-output models (B1, C1): NO (Normally open),
1-output models (B2, C2): NC (Normally closed) |
||||
| Control
output |
Load current | 1-output models:
10 to 30 VDC, Class 2, 50 mA max. |
|||
| Residual voltage | 1-output models:
2 V max. (Load current: 50 mA, Cable length: 2 m) |
||||
| Indicator *2 | In the Standard I/O mode (SIO mode): Operation indicator (orange, lit) and
communication indicator (green, not lit) In the IO-Link communication mode (COM mode): Operation indicator (orange, lit) and communication indicator (green, blinking at 1 s intervals) |
||||
| Protection circuits | Power supply reverse polarity protection, Surge suppressor, Output short-circuit
protection, Output reverse polarity protection |
||||
| Ambient temperature range | Operating: -25 to 60°C
Storage: -25 to 70°C (with no icing or condensation) |
Operating/Storage: -25 to 70°C (with no icing or
condensation) |
|||
| Ambient humidity range | Operating/Storage: 35% to 95% (with no condensation) | ||||
| Temperature influence | -15% to 25% max. of
sensing distance at 23°C in the temperature range of -25 to 60°C |
±15% max. of sensing distance at 23°C in the temperature
range of -25 to 70°C |
|||
| Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range | ||||
| Insulation resistance | 50 MΩ min. (at 500 VDC) between current-carrying parts and case | ||||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 minute between current-carrying parts and case | ||||
| Vibration resistance
(destruction) |
10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | ||||
| Shock resistance
(destruction) |
500 m/s2 10 times
each in X, Y, and Z directions |
1,000 m/s2 10 times each in X, Y, and Z directions | |||
| Degree of protection | Pre-wired Models, Pre-wired Connector Models: IEC 60529: IP67, ISO 20653 (old
standard: DIN 40050 PART9): IP69K, JIS C 0920 Annex 1: IP67G, Passed OMRON's Oil-resistant Component Evaluation Standards *3 (Cutting oil type: specified in JIS K 2241: 2000; Temperature: 35°C max.) Connector Models: IEC 60529: IP67, ISO 20653 (old standard: DIN 40050 PART9): IP69K |
||||
| Connection method | Pre-wired Models (Standard cable length: 2 m), Pre-wired Connector Models (Standard
cable length: 0.3 m) and Connector Models (M12 Connector, M8 (4-pin) Connector and M8 (3-pin) Connector) |
||||
| Weight*4
(packed state) |
Pre-wired | Approx. 85 g | Approx. 95 g | Approx. 180 g | Approx. 260 g |
| M12 Pre-wired
Smartclick Connector |
Approx. 55 g | Approx. 70 g | Approx. 115 g | Approx. 200 g | |
| Connector | Approx. 40 g
(M8/M12 Connector) |
Approx. 55 g | Approx. 95 g | Approx. 180 g | |
| Materials | Case | Nickel-plated brass | |||
| Sensing surface | Polybutylene terephthalat (PBT) | ||||
| Clamping nuts | Nickel-plated brass | ||||
| Toothed washers | Zinc-plated iron | ||||
| Cable | Vinyl chloride (PVC)
Note: Material of Pre-wired Models and Pre-wired Connector Models. |
||||
| Main IO-Link functions*2 | Operation mode switching between NO and NC, self diagnosis enabling, excessive
proximity judgment distance selecting, timer function of the control output and timer time selecting, instability output (IO-Link mode) ON delay timer time selecting function, monitor output, operating hours read-out, readout of the sensor internal temperature, and initial reset |
||||
| IO-Link
Commun- ication specifica- tions *2 |
IO-Link
specification |
Ver 1.1 | |||
| Baud rate | COM2 (38.4 kbps), COM3 (230.4 kbps) | ||||
| Data length | PD size: 2 bytes, OD size: 1 byte (M-sequence type: TYPE_2_2) | ||||
| Minimum cycle
time |
COM2: 2.3 ms, COM3: 0.4 ms | ||||
| Accessories | Instruction manual, Clamping nuts, Toothed washer | ||||